Electrode Blank Round Bar Electrode Chrome Copper

Brand :
MISUMI
Caution
Product Description
Precipitation hardened copper alloy with 0.4 to 1.2% chrome added to copper. Recommended for spot welding, etc.

Specification Table

CUCR−R (Round Electrode)
| Diameter D | Overall Length L (Choice) |
| 3 | 1000 |
| 4 | |
| 5 | |
| 6 | |
| 7 | |
| 8 | |
| 9 | |
| 10 | |
| 12 | |
| 13 | |
| 16 | |
| 18 | |
| 20 | 300 1000 |
| 22 | |
| 25 | |
| 28 | |
| 30 | |
| 32 | |
| 35 | |
| *40 | |
| *45 | |
| *50 | |
| *55 | |
| *60 |
[ ! ] Sizes where Size D is marked with * have forged black scale
(The other sizes are drawn.)
● Electrode blank tolerance
| Model Number | Size | Chrome Copper | |
| Size | Tolerance | ||
| CUCR−R | Size D | 3 to 20 *Drawn | ±0.08 |
| 22 to 35 *Drawn | ±0.10 | ||
| 40 to 60 *Forged | +4.0% −2.0% | ||
Click here for the features of the copper electrode by material >> Copper Electrode Technical Information