Electrode Blank Plate Electrode Tellurium Copper

Brand :
MISUMI
Caution
Product Description
Copper alloy material with 0.3 to 2.0% tellurium added to tough-pitch copper. Because of its excellent machinability, it is ideal for electrodes for electric discharge machining.

Specification Table

CUTE-P (Plate Electrode)
| A | B | T |
| 50 | 50 | 12 |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 100 | 12 | |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 100 | 100 | 12 |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 200 | 12 | |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 300 | 12 | |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 150 | 100 | 12 |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 150 | 12 | |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 200 | 200 | 12 |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 300 | 12 | |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 | ||
| 300 | 300 | 12 |
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 40 | ||
| 50 |
�� Electrode blank tolerance
| Model Number | Size | Tellurium Copper | |
| Size | Tolerance | ||
| CUTE-P | Size T | 12 | �}0.25 |
| 15 to 20 | �}0.32 | ||
| 25 to 50 | �}1.8% | ||
Click here for the features of the copper electrode by material >> Copper Electrode Technical Information