1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tough Pitch Copper Electrode Blank Round Bar Type (1 Piece Unit)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tough Pitch Copper Electrode Blank Round Bar Type (1 Piece Unit)
  • Tough Pitch Copper Electrode Blank Round Bar Type (1 Piece Unit)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 85.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tough pitch copper. It is the most widely used copper, with excellent electrical and thermal conductivity.

Tough Pitch Copper Electrode Blank Round Bar Type 1 Piece Unit: Related Image

Part Number
CU-R-4-40
CU-R-4-60
CU-R-4-80
CU-R-5-40
CU-R-5-60
CU-R-5-80
CU-R-6-40
CU-R-6-60
CU-R-6-80
CU-R-8-40
CU-R-8-60
CU-R-8-80
CU-R-10-40
CU-R-10-60
CU-R-10-80
CU-R-10-500
CU-R-12-40
CU-R-12-60
CU-R-12-80
CU-R-12-500
CU-R-14-40
CU-R-14-60
CU-R-14-80
CU-R-14-500
CU-R-15-40
CU-R-15-60
CU-R-15-80
CU-R-15-500
CU-R-16-40
CU-R-16-60
CU-R-16-80
CU-R-16-500
CU-R-18-40
CU-R-18-60
CU-R-18-80
CU-R-18-500
CU-R-20-40
CU-R-20-60
CU-R-20-80
CU-R-20-500
CU-R-25-40
CU-R-25-60
CU-R-25-80
CU-R-25-500
CU-R-30-40
CU-R-30-60
CU-R-30-80
CU-R-30-500
CU-R-35-40
CU-R-35-60
CU-R-35-80
CU-R-35-500
CU-R-40-40
CU-R-40-60
CU-R-40-80
CU-R-40-500
CU-R-45-40
CU-R-45-60
CU-R-45-80
CU-R-45-500
CU-R-50-40
CU-R-50-60
CU-R-50-80
CU-R-50-500
CU-R-55-40
CU-R-55-60
CU-R-55-80
CU-R-55-500
CU-R-60-40
CU-R-60-60
CU-R-60-80
CU-R-60-500
CU-R-65-40
CU-R-65-60
CU-R-65-80
CU-R-65-500
CU-R-70-40
CU-R-70-60
CU-R-70-80
CU-R-70-500
CU-R-75-40
CU-R-75-60
CU-R-75-80
CU-R-75-500
CU-R-80-40
CU-R-80-60
CU-R-80-80
CU-R-80-500
CU-R-85-40
CU-R-85-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTotal Length L
(mm)
Diameter D
(mm)
D Tolerance
(mm)

฿ 85.16

ELECTRODE 1 Piece(s) Available 7 Day(s) -404±0.04

฿ 85.73

ELECTRODE 1 Piece(s) Available Same day 10604±0.04

฿ 88.96

ELECTRODE 1 Piece(s) Available Same day 10804±0.04

฿ 85.16

ELECTRODE 1 Piece(s) Available 7 Day(s) -405±0.04

฿ 88.23

ELECTRODE 1 Piece(s) Same day -605±0.04

฿ 92.33

ELECTRODE 1 Piece(s) Available Same day 10805±0.04

฿ 100.65

ELECTRODE 1 Piece(s) Available 7 Day(s) -406±0.04

฿ 100.65

ELECTRODE 1 Piece(s) Same day -606±0.04

฿ 101.43

ELECTRODE 1 Piece(s) Same day -806±0.04

฿ 100.65

ELECTRODE 1 Piece(s) Available 7 Day(s) -408±0.04

฿ 101.43

ELECTRODE 1 Piece(s) 7 Day(s) -608±0.04

฿ 113.91

ELECTRODE 1 Piece(s) Same day -808±0.04

฿ 100.65

ELECTRODE 1 Piece(s) Available 7 Day(s) -4010±0.04

฿ 124.04

ELECTRODE 1 Piece(s) Available Same day 106010±0.04

฿ 155.74

ELECTRODE 1 Piece(s) Same day -8010±0.04

฿ 607.74

ELECTRODE 1 Piece(s) Available 5 Day(s) -50010±0.04

฿ 113.18

ELECTRODE 1 Piece(s) Available 7 Day(s) -4012±0.06

฿ 164.11

ELECTRODE 1 Piece(s) 7 Day(s) -6012±0.06

฿ 199.34

ELECTRODE 1 Piece(s) Available 5 Day(s) -8012±0.06

฿ 789.68

ELECTRODE 1 Piece(s) Available 5 Day(s) -50012±0.06

฿ 145.76

ELECTRODE 1 Piece(s) Available 7 Day(s) -4014±0.06

฿ 210.20

ELECTRODE 1 Piece(s) Available 7 Day(s) -6014±0.06

฿ 236.13

ELECTRODE 1 Piece(s) Available 7 Day(s) -8014±0.06

฿ 1,474.84

ELECTRODE 1 Piece(s) Available 7 Day(s) -50014±0.06

฿ 166.45

ELECTRODE 1 Piece(s) Available 7 Day(s) -4015±0.06

฿ 228.39

ELECTRODE 1 Piece(s) Available 7 Day(s) -6015±0.06

฿ 267.10

ELECTRODE 1 Piece(s) Available 5 Day(s) -8015±0.06

฿ 1,668.39

ELECTRODE 1 Piece(s) Available 7 Day(s) -50015±0.06

฿ 178.50

ELECTRODE 1 Piece(s) Available 7 Day(s) -4016±0.06

฿ 236.13

ELECTRODE 1 Piece(s) Available 7 Day(s) -6016±0.06

฿ 294.19

ELECTRODE 1 Piece(s) Available 7 Day(s) -8016±0.06

฿ 1,838.71

ELECTRODE 1 Piece(s) Available Same day 1050016±0.06

฿ 228.39

ELECTRODE 1 Piece(s) Available 7 Day(s) -4018±0.06

฿ 278.71

ELECTRODE 1 Piece(s) Available 7 Day(s) -6018±0.06

฿ 348.39

ELECTRODE 1 Piece(s) Available 7 Day(s) -8018±0.06

฿ 2,175.48

ELECTRODE 1 Piece(s) Available 7 Day(s) -50018±0.06

฿ 278.71

ELECTRODE 1 Piece(s) Available 7 Day(s) -4020±0.06

฿ 332.90

ELECTRODE 1 Piece(s) Available 7 Day(s) -6020±0.06

฿ 405.13

ELECTRODE 1 Piece(s) Available 5 Day(s) -8020±0.06

฿ 2,492.90

ELECTRODE 1 Piece(s) Available 7 Day(s) -50020±0.06

฿ 348.39

ELECTRODE 1 Piece(s) Available 7 Day(s) -4025±0.08

฿ 476.13

ELECTRODE 1 Piece(s) Available 7 Day(s) -6025±0.08

฿ 603.00

ELECTRODE 1 Piece(s) Available 5 Day(s) -8025±0.08

฿ 3,747.10

ELECTRODE 1 Piece(s) Available 7 Day(s) -50025±0.08

฿ 428.63

ELECTRODE 1 Piece(s) Available 7 Day(s) -4030±0.08

฿ 634.72

ELECTRODE 1 Piece(s) Available 7 Day(s) -6030±0.08

฿ 840.81

ELECTRODE 1 Piece(s) Available 7 Day(s) -8030±0.08

฿ 4,889.03

ELECTRODE 1 Piece(s) Available 7 Day(s) -50030±0.08

฿ 567.79

ELECTRODE 1 Piece(s) Available 7 Day(s) -4035±0.08

฿ 843.75

ELECTRODE 1 Piece(s) Available 7 Day(s) -6035±0.08

฿ 1,118.98

ELECTRODE 1 Piece(s) Available 7 Day(s) -8035±0.08

฿ 6,313.55

ELECTRODE 1 Piece(s) Available 7 Day(s) -50035±0.08

฿ 781.94

ELECTRODE 1 Piece(s) Available 7 Day(s) -4040±0.10

฿ 1,082.74

ELECTRODE 1 Piece(s) Available 7 Day(s) -6040±0.10

฿ 1,437.23

ELECTRODE 1 Piece(s) Available 7 Day(s) -8040±0.10

฿ 8,123.82

ELECTRODE 1 Piece(s) Available 7 Day(s) -50040±0.10

฿ 906.59

ELECTRODE 1 Piece(s) Available 7 Day(s) -4045±0.10

฿ 1,351.67

ELECTRODE 1 Piece(s) Available 7 Day(s) -6045±0.10

฿ 1,796.59

ELECTRODE 1 Piece(s) Available 7 Day(s) -8045±0.10

฿ 10,274.01

ELECTRODE 1 Piece(s) Available 7 Day(s) -50045±0.10

฿ 1,106.24

ELECTRODE 1 Piece(s) Available 7 Day(s) -4050±0.10

฿ 1,650.98

ELECTRODE 1 Piece(s) Available 7 Day(s) -6050±0.10

฿ 2,195.29

ELECTRODE 1 Piece(s) Available 7 Day(s) -8050±0.10

฿ 12,704.86

ELECTRODE 1 Piece(s) Available 7 Day(s) -50050±0.10

฿ 1,325.85

ELECTRODE 1 Piece(s) Available 7 Day(s) -4055± 0.3 %

฿ 1,980.40

ELECTRODE 1 Piece(s) Available 7 Day(s) -6055± 0.3 %

฿ 2,635.09

ELECTRODE 1 Piece(s) Available 7 Day(s) -8055± 0.3 %

฿ 15,321.62

ELECTRODE 1 Piece(s) Available 7 Day(s) -50055± 0.3 %

฿ 1,566.01

ELECTRODE 1 Piece(s) Available 7 Day(s) -4060± 0.3 %

฿ 2,340.34

ELECTRODE 1 Piece(s) Available 7 Day(s) -6060± 0.3 %

฿ 3,114.68

ELECTRODE 1 Piece(s) Available 7 Day(s) -8060± 0.3 %

฿ 18,264.07

ELECTRODE 1 Piece(s) Available 7 Day(s) -50060± 0.3 %

฿ 1,826.13

ELECTRODE 1 Piece(s) Available 7 Day(s) -4065± 0.3 %

฿ 2,730.24

ELECTRODE 1 Piece(s) Available 7 Day(s) -6065± 0.3 %

฿ 3,634.34

ELECTRODE 1 Piece(s) Available 7 Day(s) -8065± 0.3 %

฿ 21,489.82

ELECTRODE 1 Piece(s) Available 7 Day(s) -50065± 0.3 %

฿ 2,106.08

ELECTRODE 1 Piece(s) Available 7 Day(s) -4070± 0.3 %

฿ 3,150.67

ELECTRODE 1 Piece(s) Available 7 Day(s) -6070± 0.3 %

฿ 4,195.11

ELECTRODE 1 Piece(s) Available 7 Day(s) -8070± 0.3 %

฿ 24,698.03

ELECTRODE 1 Piece(s) Available 7 Day(s) -50070± 0.3 %

฿ 2,406.13

ELECTRODE 1 Piece(s) Available 7 Day(s) -4075± 0.3 %

฿ 3,601.04

ELECTRODE 1 Piece(s) Available 7 Day(s) -6075± 0.3 %

฿ 4,795.81

ELECTRODE 1 Piece(s) Available 7 Day(s) -8075± 0.3 %

฿ 28,350.16

ELECTRODE 1 Piece(s) Available 7 Day(s) -50075± 0.3 %

฿ 2,726.74

ELECTRODE 1 Piece(s) Available 7 Day(s) -4080± 0.3 %

฿ 4,081.22

ELECTRODE 1 Piece(s) Same day -6080± 0.3 %

฿ 5,436.44

ELECTRODE 1 Piece(s) Available 7 Day(s) -8080± 0.3 %

฿ 32,254.20

ELECTRODE 1 Piece(s) Available 7 Day(s) -50080± 0.3 %

฿ 3,067.31

ELECTRODE 1 Piece(s) Available 7 Day(s) -4085± 0.3 %

฿ 4,592.67

ELECTRODE 1 Piece(s) Available 7 Day(s) -6085± 0.3 %

Loading...

Specification Table

Tough Pitch Copper Electrode Blank Round Bar Type 1 Piece Unit: Related Image
● Single item
Model Number
CU-R (Tough Pitch Copper)
Diameter
D
Overall Length L
(Choice)
440
60
80
500
5
6
8
10
12
14
15
16
18
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
95
100
 
Model NumberTypeSizeTough Pitch Copper / Oxygen-Free Copper
SizeTolerance
CU-RRound Bar TypeSize D4 to 10±0.04
12 to 20±0.06
25 to 35±0.08
40 to 50±0.10
55 to 100±0.3%

Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

 

Specification Overview


Tough pitch copper
It is the most widely used copper, with excellent electrical and thermal conductivity.

Basic Information

Material Tough Pitch Copper (C1100)