(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pure copper type electrode with excellent electrical and thermal conductivity, ductility, corrosion resistance, and weather resistance.
Part Number |
---|
CU-RPACK-8-60 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Total Length L (mm) | Diameter D (mm) | D Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 676.50 | ELECTRODE | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 60 | 8 | ±0.04 |
Loading...
Diameter D | Overall Length L | Pack Number contained in a packet |
6 | 60 80 | 10 |
8 | ||
10 | ||
20 | ||
30 |
Model Number | Type | Size | Tough Pitch Copper / Oxygen-Free Copper | |
Size | Tolerance | |||
CU-R | Round Bar Type | Size D | 4 to 10 | ±0.04 |
12 to 20 | ±0.06 | |||
25 to 35 | ±0.08 | |||
40 to 50 | ±0.10 | |||
55 to 100 | ±0.3% |
Pieces/Pack(Piece) | 10 | Material | Tough Pitch Copper (C1100) |
---|
Please check the type/dimensions/specifications of the part CU-RPACK-8-60 in the Tough Pitch Copper Electrode Blank Round Bar Type (Pack) series.
Part Number |
---|
CU-RPACK-10-80 |
CU-RPACK-20-60 |
CU-RPACK-20-80 |
CU-RPACK-30-60 |
CU-RPACK-30-80 |
CU-RPACK-8-80 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Total Length L (mm) | Diameter D (mm) | D Tolerance (mm) |
---|---|---|---|---|---|---|---|---|
฿ 743.23 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 80 | 10 | ±0.04 | |
฿ 2,272.52 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 60 | 20 | ±0.06 | |
฿ 2,996.55 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 80 | 20 | ±0.06 | |
฿ 5,225.81 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 60 | 30 | ±0.08 | |
฿ 6,621.96 | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 80 | 30 | ±0.08 | |
฿ 729.35 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 80 | 8 | ±0.04 |
How can we improve?
How can we improve?