Electrode Wire Copper : Zinc = 60:40 Type (GMWC0/GMWT0)

Caution
- This product (GMWT) is not applicable for the collection service for used bobbins.
- Customers are requested to dispose of the used bobbins.
- Due to the product characteristics, it is recommended to be used immediately after arrival.
Product Description
[C-Value]
A solid support for cost reduction. Economy-Type Electrode Wire
[Features]
- Manufactured at a cutting-edge factory that also produces recommended wire for major wire cutting machines
- Uses 100% raw material, and more stable discharge is possible compared to recycled wires
- An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.
- By using strict quality control on all tests including tensile strength, elongation rate, material analysis, etc., use with peace of mind is enabled.
[Applications]
- An electrode wire for wire-cut electric discharge machines
[Related documents]
Please contact us via email: mropb-bd@misumi.co.th, if you require for RoHS certificate or any inquiry.

Specifications

1 Roll Unit
1 Case Unit Contains 4 Rolls
| Model Number | Winding Weight (kg) | Without Paraffin: N | 1 Case Quantity | Overall Weight (kg) | Bobbin Color | Tensile Strength (MPa) | |
| Wire Diameter | |||||||
| GMWT | 0.2 | 5 | N | 4 | 20 | Gray | 950 ~ 1100 |
| 20 | 1 | ||||||
| 0.25 | 5 | 4 | |||||
| 20 | 1 | ||||||
| 0.3 | 5 | 4 | |||||
| 20 | 1 |
[ ! ]5 kg rolls are not sold in bobbin units. They are sold by case.
[ ! ]"Paraffin" refers to the lubricant coated on the surface of wire lines. For details on selecting the type with or without paraffin, check the Instruction Manual or other documentation provided for the wired electric discharge machine. On machines that recommend wire with paraffin, use MBWS (P.846) / MBWB (P.847).
More Information (EDM Wire)
Used Bobbins

[ ! ]This product (GMWT) is not covered by the used bobbin collection service.
Please dispose of used bobbins yourself.
Bobbin Dimensions
| Bobbin Size Winding Weight (kg) | Collar Dia. D | Outer Width W | Collar Thickness a | Shaft Hole Dia. h |
|---|---|---|---|---|
| 5 | 160 | 115 | 12.5 | 20 |
| 20 | 250 | 140 | 15 | 32 |
Features (EDM Wire)
![[GMWT Series]<br />Copper:Zinc = 60:40](http://th.misumi-ec.com/en/linked/item/10600272360/img/110600272360_Product_01.jpg)
[GMWT Series]
Copper:Zinc = 60:40
- Economy-TypeElectrode Wire
- Manufactured by world's No.2Chinese manufacturer with large production volume and latest equipment
- Equal in both speed and accuracy to genuine products
- Manufactured under strict quality control
- The 40% zinc content contributes to the increase in processing speeds.

Extremely
Low Price!


Reliable
Quality!

- A solid support for your cost reduction! Reliable and safe quality!
- A remarkable price, with the same quality as products you are currently using.
- Not only cost-reduction, but the finished surface is also even more improved.
Other product lineup
