(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As the insertion from the top of the T-groove is possible, it is useful to be used for an oblong table. Since the adhesion area inside the T-groove is small, tightening is easy.
Part Number |
---|
RTNM1210 |
RTNM1412 |
RTNM1614 |
RTNM1816 |
RTNM2016 |
RTNM2018 |
RTNM2216 |
RTNM2220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | M | Applicable T-groove width (mm) | A (mm) | B (mm) | C (mm) | E (mm) | Mass (g) | M x P (Coarse Thread) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.00 | JIG | 1 Piece(s) | 3 Day(s) | - | M10 x 1.5 | 12 | 11.7 | 18 | 14 | 7 | 14 | M10 x 1.5 | ||
฿ 363.26 | JIG | 1 Piece(s) | Available | 3 Day(s) | - | M12 x 1.75 | 14 | 13.7 | 22 | 16 | 8 | 22 | M12 x 1.75 | |
฿ 576.00 | JIG | 1 Piece(s) | 3 Day(s) | - | M14 x 2.0 | 16 | 15.7 | 25 | 18 | 9 | 33 | M14 x 2.0 | ||
฿ 623.00 | JIG | 1 Piece(s) | 3 Day(s) | - | M16 x 2.0 | 18 | 17.7 | 28 | 20 | 10 | 46 | M16 x 2.0 | ||
฿ 753.00 | JIG | 1 Piece(s) | 3 Day(s) | - | M16 x 2.0 | 20 | 19.7 | 32 | 24 | 12 | 79 | M16 x 2.0 | ||
฿ 846.00 | JIG | 1 Piece(s) | 3 Day(s) | - | M18 x 2.5 | 20 | 19.7 | 32 | 24 | 12 | 70 | M18 x 2.5 | ||
฿ 1,164.00 | JIG | 1 Piece(s) | 3 Day(s) | 10 | M16 x 2.0 | 22 | 21.5 | 35 | 28 | 14 | 119 | M16 x 2.0 | ||
฿ 980.00 | JIG | 1 Piece(s) | 3 Day(s) | - | M20 x 2.5 | 22 | 21.7 | 35 | 28 | 14 | 98 | M20 x 2.5 |
Loading...
Part Number | Applicable T-groove Width | M x P (Coarse Thread) | A | B | C | E | Weight (g) | |
No. | ||||||||
RTNM | 1210 | 12 | M10 x 1.5 | 11.7 | 18 | 14 | 7 | 14 |
1412 | 14 | M12 x 1.75 | 13.7 | 22 | 16 | 8 | 22 | |
1614 | 16 | M14 x 2.0 | 15.7 | 25 | 18 | 9 | 33 | |
1816 | 18 | M16 x 2.0 | 17.7 | 28 | 20 | 10 | 46 | |
2016 | 20 | 19.7 | 32 | 24 | 12 | 79 | ||
2018 | M18 x 2.5 | 70 | ||||||
2216 | 22 | M16 x 2.0 | 21.7 | 35 | 28 | 14 | 119 | |
2220 | M20 x 2.5 | 98 |
How can we improve?
How can we improve?