1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupling nut

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coupling nut with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.

Coupling Nut:Related Image
Part Number
CN8
CN10
CN12
CN14
CN16
CN18
CN20
CN22
CN24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSM A
(mm)
B
(mm)
Mass
(g)
M x P (Coarse Thread)

฿ 212.65

JIG 1 Piece(s) 3 Day(s) -81322178 x 1.25

฿ 182.00

CUUPLING NUT 1 Piece(s) 3 Day(s) -1017254010 x 1.5

฿ 177.85

CUUPLING NUT 1 Piece(s) Same day 101219294812 x 1.75

฿ 266.00

CUUPLING NUT 1 Piece(s) 3 Day(s) -1422327514 x 2.0

฿ 224.82

CUUPLING NUT 1 Piece(s) Same day 101624369016 x 2.0

฿ 362.00

CUUPLING NUT 1 Piece(s) 3 Day(s) -18274113018 x 2.5

฿ 301.16

CUUPLING NUT 1 Piece(s) Same day 1020304417520 x 2.5

฿ 506.00

JIG 1 Piece(s) 3 Day(s) -22324821022 x 2.5

฿ 690.00

JIG 1 Piece(s) 3 Day(s) -24365734024 x 3

Loading...

  1. 1

Specifications

Coupling Nut:Related Image

Part Number ABM x P
(Coarse Thread)
Weight
(g)
M
CN813228 x 1.2517
10172510 x 1.540
12192912 x 1.7548
14223214 x 2.075
16243616 x 2.090
18274118 x 2.5130
20304420 x 2.5175
22324822 x 2.5210
24365724 x 3340

Example

Coupling Nut:Related Image