Flange nut

Brand :
MISUMI
Caution
Product Description
A flange nut with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.

Specifications

| Part Number | M x P (Thread Diameter x Pitch) | A | B | C | D | Weight (g) | |
| M | |||||||
| FN | 8 | M8 x 1.25 | 19 | 12 | 13 | 2.5 | 13 |
| 10 | M10 x 1.5 | 22 | 13 | 17 | 3 | 22 | |
| 12 | M12 x 1.75 | 25 | 14 | 19 | 4 | 34 | |
| 14 | M14 x 2.0 | 28 | 17 | 22 | 4 | 40 | |
| 16 | M16 x 2.0 | 35 | 20 | 24 | 5 | 68 | |
| 18 | M18 x 2.5 | 35 | 20 | 27 | 5 | 80 | |
| 20 | M20 x 2.5 | 40 | 25 | 30 | 6 | 120 | |
| 22 | M22 x 2.5 | 42 | 25 | 32 | 6 | 127 | |
| 24 | M24 x 3 | 45 | 28 | 36 | 6 | 180 |