1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Block for Vises

Angle Block for Vises
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An angle block which is essential for angle processing with vises. The dimensions can be freely specified

Angle Block for Vises:Related Image
Part Number
KDY-D50-H[30-50/5]-A[10-30/1]-T[10,​15,​20]
KDY-D75-H[40-75/5]-A[10-30/1]-T[25,​30,​40,​50]
KDY-D100-H[40-80/5]-A[10-30/1]-T[25,​30,​40,​50]
KDY-DH50-H[30-50/5]-A[10-30/1]-T[10,​15,​20]
KDY-DH75-H[40-75/5]-A[10-30/1]-T[25,​30,​40,​50]
KDY-DH100-H[40-80/5]-A[10-30/1]-T[25,​30,​40,​50]
KDY-X50-H[30-50/5]-A[10-30/1]-T[10,​15,​20]
KDY-X75-H[40-75/5]-A[10-30/1]-T[25,​30,​40,​50]
KDY-X100-H[40-80/5]-A[10-30/1]-T[25,​30,​40,​50]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(°)
H
(mm)
T
(mm)

-

ANGLE BLOCKS 1 Piece(s) 7 Day(s) 10 ~ 3030 ~ 5010 ~ 20

-

ANGLE BLOCKS 1 Piece(s) 7 Day(s) 10 ~ 3040 ~ 7525 ~ 50

-

ANGLE BLOCKS 1 Piece(s) 7 Day(s) 10 ~ 3040 ~ 8025 ~ 50

-

ANGLE BLOCKS 1 Piece(s) 10 Day(s) 10 ~ 3030 ~ 5010 ~ 20

-

ANGLE BLOCKS 1 Piece(s) 10 Day(s) 10 ~ 3040 ~ 7525 ~ 50

-

ANGLE BLOCKS 1 Piece(s) 10 Day(s) 10 ~ 3040 ~ 8025 ~ 50

-

ANGLE BLOCKS 1 Piece(s) 7 Day(s) 10 ~ 3030 ~ 5010 ~ 20

-

ANGLE BLOCKS 1 Piece(s) 7 Day(s) 10 ~ 3040 ~ 7525 ~ 50

-

ANGLE BLOCKS 1 Piece(s) 7 Day(s) 10 ~ 3040 ~ 8025 ~ 50

Loading...

  1. 1

Specifications

Angle Block for Vises:Related Image

Part Number H
5 mm Increment Designation
A
1° Increment Designation
T
(Selection)
hmin.
W
KDY-X
Tempered Materials (SCM Series)
KDY-D
Tempered Materials (SUS Series)
KDY-DH
Quenched Materials (SUS Series)
5030 ~ 5010 ~ 3010 15 20h ≥ 10
7540 ~ 7525 30
40 50
1004010 ~ 19h ≥ 15
4510 ~ 24
50 ~ 8010 ~ 30
[ ! ]As this product has not been subject to sub-zero processing, take working environment temperatures and changes over time into due consideration during use. This product is not suitable for grinding operations that generate heat.
[ ! ]Refer to the Misumi-Vona eCatalog (https://jp.misumi-ec.com/) for information on angle dimensions and accuracy standards.

Part Number 

H
W

KDY-X
Tempered Materials (SCM Series)
50
75
100
KDY-D
Tempered Materials (SUS Series)
50
75
100
KDY-DH
Quenched Materials (SUS Series)
50
75
100

More Information


This angle block is for cutting operations using machining centers and milling machines.
This block is a must for angle processing.
We can adjust the size of the block in 1° increments to fit the requirements of your vise or workpiece. The actual product is labeled with a part number and angle (A°) for easy identification.
The entire surface, including the angular part, has been subject to precision grinding.
You can choose between the rust resistant SUS Series tempered model (KDY-D) or the long-lasting SUS Series quenched model (KDY-DH).

Alterations

Angle Block for Vises:Related Image