1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vise Jaw - Hardened Type / Self-Cut Type -

Vise Jaw - Hardened Type / Self-Cut Type -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Jaw cap for vise whose custom dimensions that can be specified, and it can be attached to any company's vise
·S45C type that can be self-cut, and the aluminum type in addition to the hardening material type that can be used for a long time are available

Vise Mouthpiece - Quenched Model / Self-Cut Model -:Related Image
Part Number
KCGC100-[30-50/1]-[15-50/1]-F[17-33/0.5]-P[24-66/1]-M[8,​10,​12,​16]
KCGC100-[30-50/1]-[15-50/1]-F[17-33/0.5]-P[24-66/1]-MX
KCGC100-[30-50/1]-[15-50/1]-F[17-33/0.5]-PX-M[8,​10,​12,​16]
KCGC100-[30-50/1]-[15-50/1]-F[17-33/0.5]-PX-MX
KCGC100-[30-50/1]-[15-50/1]-FX-P[24-66/1]-M[8,​10,​12,​16]
KCGC100-[30-50/1]-[15-50/1]-FX-P[24-66/1]-MX
KCGC100-[30-50/1]-[15-50/1]-FX-PX-M[8,​10,​12,​16]
KCGC100-[30-50/1]-[15-50/1]-FX-PX-MX
KCGC125-[30-50/1]-[15-50/1]-F[17-33/0.5]-P[24-91/1]-M[8,​10,​12,​16]
KCGC125-[30-50/1]-[15-50/1]-F[17-33/0.5]-P[24-91/1]-MX
KCGC125-[30-50/1]-[15-50/1]-F[17-33/0.5]-PX-M[8,​10,​12,​16]
KCGC125-[30-50/1]-[15-50/1]-F[17-33/0.5]-PX-MX
KCGC125-[30-50/1]-[15-50/1]-FX-P[24-91/1]-M[8,​10,​12,​16]
KCGC125-[30-50/1]-[15-50/1]-FX-P[24-91/1]-MX
KCGC125-[30-50/1]-[15-50/1]-FX-PX-M[8,​10,​12,​16]
KCGC125-[30-50/1]-[15-50/1]-FX-PX-MX
KCGC150-[40-60/1]-[15-50/1]-F[17-43/0.5]-P[24-116/1]-M[8,​10,​12,​16]
KCGC150-[40-60/1]-[15-50/1]-F[17-43/0.5]-P[24-116/1]-MX
KCGC150-[40-60/1]-[15-50/1]-F[17-43/0.5]-PX-M[8,​10,​12,​16]
KCGC150-[40-60/1]-[15-50/1]-F[17-43/0.5]-PX-MX
KCGC150-[40-60/1]-[15-50/1]-FX-P[24-116/1]-M[8,​10,​12,​16]
KCGC150-[40-60/1]-[15-50/1]-FX-P[24-116/1]-MX
KCGC150-[40-60/1]-[15-50/1]-FX-PX-M[8,​10,​12,​16]
KCGC150-[40-60/1]-[15-50/1]-FX-PX-MX
KCGC160-[40-60/1]-[15-50/1]-F[17-43/1]-P[24-126/1]-M[8,​10,​12,​16]
KCGC160-[40-60/1]-[15-50/1]-F[17-43/1]-P[24-126/1]-MX
KCGC160-[40-60/1]-[15-50/1]-F[17-43/1]-PX-M[8,​10,​12,​16]
KCGC160-[40-60/1]-[15-50/1]-F[17-43/1]-PX-MX
KCGC160-[40-60/1]-[15-50/1]-FX-P[24-126/1]-M[8,​10,​12,​16]
KCGC160-[40-60/1]-[15-50/1]-FX-P[24-126/1]-MX
KCGC160-[40-60/1]-[15-50/1]-FX-PX-M[8,​10,​12,​16]
KCGC160-[40-60/1]-[15-50/1]-FX-PX-MX
KCGC175-[50-70/1]-[15-50/1]-F[17-53/0.5]-P[24-141/1]-M[8,​10,​12,​16]
KCGC175-[50-70/1]-[15-50/1]-F[17-53/0.5]-P[24-141/1]-MX
KCGC175-[50-70/1]-[15-50/1]-F[17-53/0.5]-PX-M[8,​10,​12,​16]
KCGC175-[50-70/1]-[15-50/1]-F[17-53/0.5]-PX-MX
KCGC175-[50-70/1]-[15-50/1]-FX-P[24-141/1]-M[8,​10,​12,​16]
KCGC175-[50-70/1]-[15-50/1]-FX-P[24-141/1]-MX
KCGC175-[50-70/1]-[15-50/1]-FX-PX-M[8,​10,​12,​16]
KCGC175-[50-70/1]-[15-50/1]-FX-PX-MX
KCGC200-[50-70/1]-[15-50/1]-F[17-53/0.5]-P[24-166/1]-M[8,​10,​12,​16]
KCGC200-[50-70/1]-[15-50/1]-F[17-53/0.5]-P[24-166/1]-MX
KCGC200-[50-70/1]-[15-50/1]-F[17-53/0.5]-PX-M[8,​10,​12,​16]
KCGC200-[50-70/1]-[15-50/1]-F[17-53/0.5]-PX-MX
KCGC200-[50-70/1]-[15-50/1]-FX-P[24-166/1]-M[8,​10,​12,​16]
KCGC200-[50-70/1]-[15-50/1]-FX-P[24-166/1]-MX
KCGC200-[50-70/1]-[15-50/1]-FX-PX-M[8,​10,​12,​16]
KCGC200-[50-70/1]-[15-50/1]-FX-PX-MX
KCGH100-[30-50/1]-[15-30/1]-F[17-33/0.5]-P[24-66/1]-M[8,​10,​12,​16]
KCGH100-[30-50/1]-[15-30/1]-F[17-33/0.5]-P[24-66/1]-MX
KCGH100-[30-50/1]-[15-30/1]-F[17-33/0.5]-PX-M[8,​10,​12,​16]
KCGH100-[30-50/1]-[15-30/1]-F[17-33/0.5]-PX-MX
KCGH100-[30-50/1]-[15-30/1]-FX-P[24-66/1]-M[8,​10,​12,​16]
KCGH100-[30-50/1]-[15-30/1]-FX-P[24-66/1]-MX
KCGH100-[30-50/1]-[15-30/1]-FX-PX-M[8,​10,​12,​16]
KCGH100-[30-50/1]-[15-30/1]-FX-PX-MX
KCGH125-[30-50/1]-[15-30/1]-F[12-33/0.5]-P[24-91/1]-M[8,​10,​12,​16]
KCGH125-[30-50/1]-[15-30/1]-F[12-33/0.5]-P[24-91/1]-MX
KCGH125-[30-50/1]-[15-30/1]-F[12-33/0.5]-PX-M[8,​10,​12,​16]
KCGH125-[30-50/1]-[15-30/1]-F[12-33/0.5]-PX-MX
KCGH125-[30-50/1]-[15-30/1]-FX-P[24-91/1]-M[8,​10,​12,​16]
KCGH125-[30-50/1]-[15-30/1]-FX-P[24-91/1]-MX
KCGH125-[30-50/1]-[15-30/1]-FX-PX-M[8,​10,​12,​16]
KCGH125-[30-50/1]-[15-30/1]-FX-PX-MX
KCGH150-[40-60/1]-[15-30/1]-F[17-43/0.5]-P[24-116/1]-M[8,​10,​12,​16]
KCGH150-[40-60/1]-[15-30/1]-F[17-43/0.5]-P[24-116/1]-MX
KCGH150-[40-60/1]-[15-30/1]-F[17-43/0.5]-PX-M[8,​10,​12,​16]
KCGH150-[40-60/1]-[15-30/1]-F[17-43/0.5]-PX-MX
KCGH150-[40-60/1]-[15-30/1]-FX-P[24-116/1]-M[8,​10,​12,​16]
KCGH150-[40-60/1]-[15-30/1]-FX-P[24-116/1]-MX
KCGH150-[40-60/1]-[15-30/1]-FX-PX-M[8,​10,​12,​16]
KCGH150-[40-60/1]-[15-30/1]-FX-PX-MX
KCGH160-[40-60/1]-[15-30/1]-F[17-43/0.5]-P[24-126/1]-M[8,​10,​12,​16]
KCGH160-[40-60/1]-[15-30/1]-F[17-43/0.5]-P[24-126/1]-MX
KCGH160-[40-60/1]-[15-30/1]-F[17-43/0.5]-PX-M[8,​10,​12,​16]
KCGH160-[40-60/1]-[15-30/1]-F[17-43/0.5]-PX-MX
KCGH160-[40-60/1]-[15-30/1]-FX-P[24-126/1]-M[8,​10,​12,​16]
KCGH160-[40-60/1]-[15-30/1]-FX-P[24-126/1]-MX
KCGH160-[40-60/1]-[15-30/1]-FX-PX-M[8,​10,​12,​16]
KCGH160-[40-60/1]-[15-30/1]-FX-PX-MX
KCGH175-[50-70/1]-[15-30/1]-F[17-53/0.5]-P[24-141/1]-M[8,​10,​12,​16]
KCGH175-[50-70/1]-[15-30/1]-F[17-53/0.5]-P[24-141/1]-MX
KCGH175-[50-70/1]-[15-30/1]-F[17-53/0.5]-PX-M[8,​10,​12,​16]
KCGH175-[50-70/1]-[15-30/1]-F[17-53/0.5]-PX-MX
KCGH175-[50-70/1]-[15-30/1]-FX-P[24-141/1]-M[8,​10,​12,​16]
KCGH175-[50-70/1]-[15-30/1]-FX-P[24-141/1]-MX
KCGH175-[50-70/1]-[15-30/1]-FX-PX-M[8,​10,​12,​16]
KCGH175-[50-70/1]-[15-30/1]-FX-PX-MX
KCGH200-[50-70/1]-[15-30/1]-F[17-53/0.5]-P[24-166/1]-M[8,​10,​12,​16]
KCGH200-[50-70/1]-[15-30/1]-F[17-53/0.5]-P[24-166/1]-MX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW
(mm)
Material Hardness hmin. F
(mm)
FX
(mm)
H
(mm)
M
(mm)
MX
(mm)
P
(mm)
PX
(mm)
T
(mm)
Hardness

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)--17 ~ 33-30 ~ 508 ~ 16-24 ~ 66-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)--17 ~ 33-30 ~ 50-MX24 ~ 66-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)--17 ~ 33-30 ~ 508 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)--17 ~ 33-30 ~ 50-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)---FX30 ~ 508 ~ 16-24 ~ 66-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)---FX30 ~ 50-MX24 ~ 66-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)---FX30 ~ 508 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 100Unhardened steel (S45C)---FX30 ~ 50-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)--17 ~ 33-30 ~ 508 ~ 16-24 ~ 91-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)--17 ~ 33-30 ~ 50-MX24 ~ 91-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)--17 ~ 33-30 ~ 508 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)--17 ~ 33-30 ~ 50-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)---FX30 ~ 508 ~ 16-24 ~ 91-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)---FX30 ~ 50-MX24 ~ 91-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)---FX30 ~ 508 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 125Unhardened steel (S45C)---FX30 ~ 50-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)--17 ~ 43-40 ~ 608 ~ 16-24 ~ 116-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)--17 ~ 43-40 ~ 60-MX24 ~ 116-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)--17 ~ 43-40 ~ 608 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)--17 ~ 43-40 ~ 60-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)---FX40 ~ 608 ~ 16-24 ~ 116-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)---FX40 ~ 60-MX24 ~ 116-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)---FX40 ~ 608 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 150Unhardened steel (S45C)---FX40 ~ 60-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)--17 ~ 43-40 ~ 608 ~ 16-24 ~ 126-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)--17 ~ 43-40 ~ 60-MX24 ~ 126-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)--17 ~ 43-40 ~ 608 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)--17 ~ 43-40 ~ 60-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)---FX40 ~ 608 ~ 16-24 ~ 126-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)---FX40 ~ 60-MX24 ~ 126-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)---FX40 ~ 608 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 160Unhardened steel (S45C)---FX40 ~ 60-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)--17 ~ 53-50 ~ 708 ~ 16-24 ~ 141-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)--17 ~ 53-50 ~ 70-MX24 ~ 141-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)--17 ~ 53-50 ~ 708 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)--17 ~ 53-50 ~ 70-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)---FX50 ~ 708 ~ 16-24 ~ 141-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)---FX50 ~ 70-MX24 ~ 141-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)---FX50 ~ 708 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 175Unhardened steel (S45C)---FX50 ~ 70-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)--17 ~ 53-50 ~ 708 ~ 16-24 ~ 166-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)--17 ~ 53-50 ~ 70-MX24 ~ 166-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)--17 ~ 53-50 ~ 708 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)--17 ~ 53-50 ~ 70-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)---FX50 ~ 708 ~ 16-24 ~ 166-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)---FX50 ~ 70-MX24 ~ 166-15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)---FX50 ~ 708 ~ 16--PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 7 Day(s) 200Unhardened steel (S45C)---FX50 ~ 70-MX-PX15 ~ 50(Unhardened steel)

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 1017 ~ 33-30 ~ 508 ~ 16-24 ~ 66-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 1017 ~ 33-30 ~ 50-MX24 ~ 66-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 1017 ~ 33-30 ~ 508 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 1017 ~ 33-30 ~ 50-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 508 ~ 16-24 ~ 66-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 50-MX24 ~ 66-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 508 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 50-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 1012 ~ 33-30 ~ 508 ~ 16-24 ~ 91-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 1012 ~ 33-30 ~ 50-MX24 ~ 91-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 1012 ~ 33-30 ~ 508 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 1012 ~ 33-30 ~ 50-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 508 ~ 16-24 ~ 91-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 50-MX24 ~ 91-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 508 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 10-FX30 ~ 50-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 1517 ~ 43-40 ~ 608 ~ 16-24 ~ 116-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 1517 ~ 43-40 ~ 60-MX24 ~ 116-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 1517 ~ 43-40 ~ 608 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 1517 ~ 43-40 ~ 60-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 15-FX40 ~ 608 ~ 16-24 ~ 116-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 15-FX40 ~ 60-MX24 ~ 116-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 15-FX40 ~ 608 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 15-FX40 ~ 60-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 43-40 ~ 608 ~ 16-24 ~ 126-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 43-40 ~ 60-MX24 ~ 126-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 43-40 ~ 608 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 43-40 ~ 60-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX40 ~ 608 ~ 16-24 ~ 126-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX40 ~ 60-MX24 ~ 126-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX40 ~ 608 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX40 ~ 60-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 53-50 ~ 708 ~ 16-24 ~ 141-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 53-50 ~ 70-MX24 ~ 141-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 53-50 ~ 708 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 1017 ~ 53-50 ~ 70-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX50 ~ 708 ~ 16-24 ~ 141-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX50 ~ 70-MX24 ~ 141-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX50 ~ 708 ~ 16--PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 10-FX50 ~ 70-MX-PX15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Tempered Materials (SCM)30 – 35 HRCh ≥ 1517 ~ 53-50 ~ 708 ~ 16-24 ~ 166-15 ~ 30-

-

JAWS FOR VISES 1 Piece(s) 10 Day(s) 100Tempered Materials (SCM)30 – 35 HRCh ≥ 1517 ~ 53-50 ~ 70-MX24 ~ 166-15 ~ 30-

Loading...

Specifications

Vise Mouthpiece - Quenched Model / Self-Cut Model -:Related Image

Vise Mouthpiece - Quenched Model / Self-Cut Model -:Related Image

Part Number 

H
M

KCGH
Quenched Steel (SK3)
100
125
150
160
175
200
KCGC
Mild Steel (S45C)
100
125
150
160
175
200
KCGA
Aluminum (A2017)
100
125
150
160
175
200

More Information


A freely adjustable cap that can be mounted on vises of all brands.
In addition to a long-life quenched model, we also offer a self-cut S45C (mild steel) model and an aluminum model as well.
You can process the self-cut model to fit your workpiece.

Alterations

Vise Mouthpiece - Quenched Model / Self-Cut Model -:Related Image