1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Block (Quenched), Stepped Type【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The height is designed with the depth of the vise opening in mind. Thin type convenient for through hole machining near workpiece edges. (Stepped)

Parallel Block (Quenched), Stepped Type: Related Image

Part Number
STPB-SCYA160-30
STPB-SCYA160-35
STPB-SCYA160-40
STPB-SCYA160-45
STPB-SCYA160-50
STPB-SCYA160-51
STPB-SCYA160-52
STPB-SCYA160-53
STPB-SCYA160-54
STPB-SCYA160-55
STPB-SCYA160-56
STPB-SCYA160-57
STPB-SCYA200-40
STPB-SCYA200-45
STPB-SCYA200-50
STPB-SCYA200-55
STPB-SCYA200-60
STPB-SCYA200-61
STPB-SCYA200-62
STPB-SCYA200-63
STPB-SCYA200-64
STPB-SCYA200-65
STPB-SCYA200-67
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipB
(mm)
A
(mm)
Mass
(g)

฿ 6,638.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 30160470

฿ 6,708.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 35160580

฿ 7,054.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 40160670

฿ 7,366.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 45160770

฿ 7,885.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 50160870

฿ 7,885.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 51160900

฿ 7,885.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 52160920

฿ 7,885.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 53160940

฿ 8,093.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 54160960

฿ 8,508.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 55160970

฿ 8,647.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 561601,020

฿ 8,821.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 571601,030

฿ 9,375.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 40200900

฿ 9,617.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 452001,030

฿ 9,756.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 502001,150

฿ 9,756.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 552001,300

฿ 9,929.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 602001,440

฿ 9,929.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 612001,460

฿ 9,929.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 622001,490

฿ 9,929.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 632001,500

฿ 10,275.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 642001,540

฿ 10,275.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 652001,560

฿ 11,003.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 672001,620

Loading...

  1. 1

Specification Table

Parallel Block (Quenched), Stepped Type: Related Image
Model Number
STPB−SCYA
ABMass
(g)
16030470
35580
40670
45770
50870
51900
52920
53940
54960
55970
561,020
571,030
20040900
451,030
501,150
551,300
601,440
611,460
621,490
631,500
641,540
651,560
671,620

[!] This product is sold by the pack.
 Parallel Block (Quenched), Stepped Type: Related Image

Specifications/Overview


The size is matched with the depth of mouth opening of the vise.
Convenient for through hole machining near workpiece edges.
2-piece pack (mutual difference: 0.01 mm).

Usage Example

Parallel Block (Quenched), Stepped Type: Related Image

Basic Information

Pcs. per Pkg. 2