1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Block (Quenched), Flat Type【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,946.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Size is designed according to depth of vise opening
·Mutual difference within 0.01 mm for a set of 2 sheets

Parallel Block (Quenched), Flat Type: Related Image

Part Number
PB-SCYA160-30
PB-SCYA160-35
PB-SCYA160-40
PB-SCYA160-45
PB-SCYA160-51
PB-SCYA160-52
PB-SCYA160-53
PB-SCYA160-54
PB-SCYA160-55
PB-SCYA160-56
PB-SCYA160-57
PB-SCYA200-40
PB-SCYA200-45
PB-SCYA200-50
PB-SCYA200-55
PB-SCYA200-60
PB-SCYA200-61
PB-SCYA200-62
PB-SCYA200-63
PB-SCYA200-64
PB-SCYA200-65
PB-SCYA200-67
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipB
(mm)
A
(mm)
Mass
(g)

฿ 5,946.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 30160600

฿ 6,049.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 35160700

฿ 6,119.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 40160800

฿ 6,292.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 45160900

฿ 7,054.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 511601,030

฿ 7,192.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 521601,050

฿ 7,192.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 531601,070

฿ 7,192.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 541601,090

฿ 7,504.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 551601,100

฿ 7,573.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 561601,130

฿ 7,642.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 571601,150

฿ 8,474.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 402001,060

฿ 8,543.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 452001,190

฿ 8,750.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 502001,320

฿ 8,750.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 552001,460

฿ 8,890.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 602001,600

฿ 9,718.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 612001,620

฿ 8,890.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 622001,650

฿ 9,718.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 632001,670

฿ 9,271.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 642001,700

฿ 9,271.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 652001,730

฿ 9,790.00

PARALLEL BLOCK 1 Pack(s)

2 Pieces Per Package

5 Day(s) 672001,780

Loading...

  1. 1

Specification Table

Parallel Block (Quenched), Flat Type: Related Image
Model Number
PB−SCYA
ABMass
(g)
16030600
35700
40800
45900
501,000
511,030
521,050
531,070
541,090
551,100
561,130
571,150
200401,060
451,190
501,320
551,460
601,600
611,620
621,650
631,670
641,700

65

1,730
671,780

[!] This product is sold by the pack.
 Parallel Block (Quenched), Flat Type: Related Image

Specifications/Overview


The size is matched with the depth of mouth opening of the vise.
2-piece pack (mutual difference: 0.01 mm).

Usage Example

Parallel Block (Quenched), Flat Type: Related Image

Basic Information

Pcs. per Pkg. 2