(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·With raw material, it is easy to avoid tool breakage during processing
[Application]
·Useful for drilling through hole close to flange of a workpiece
Part Number |
---|
STPB-SC100-[20-50/10]-[5-15/5] |
STPB-SC150-[20-50/10]-[5-15/5] |
STPB-SC200-[20-50/10]-[10-15/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | W (mm) | hmin. | B (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 50 | h ≥ 10 | 20 ~ 50 | 5 ~ 15 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 75 | h ≥ 10 | 20 ~ 50 | 5 ~ 15 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 100 | h ≥ 15 | 20 ~ 50 | 10 ~ 15 |
Loading...
Part Number | A | B | T (Selection) |
STPB-SC | 100 | 20 | 5 10 15 |
30 | 5 10 15 | ||
40 | 5 10 15 | ||
50 | 5 10 15 | ||
150 | 20 | 5 10 15 | |
30 | 5 10 15 | ||
40 | 5 10 15 | ||
50 | 5 10 15 | ||
200 | 20 | 10 15 | |
30 | 10 15 | ||
40 | 10 15 | ||
50 | 10 15 |
Material | Tempered Materials (SUS) | Hardness | 30 – 35 HRC |
---|
How can we improve?
How can we improve?