(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Parallel block with high-precision polishing for thickness
·Also stackable for use
Part Number |
---|
PB-SC50-[10-50/5]-[10,15] |
PB-SC75-[10-50/5]-[10,15] |
PB-SC100-[10-50/5]-[10,15] |
PB-SC125-[10-50/5]-[10,15] |
PB-SC150-[10-50/5]-[10,15] |
PB-SC175-[15-50/5]-[10,15] |
PB-SC200-[15-50/5]-[10,15] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) |
---|---|---|---|---|---|---|
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 50 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 75 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 100 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 125 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 150 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 175 | ||
- | PARALLEL BLOCK | 1 Piece(s) | 8 Day(s) | 200 |
Loading...
How can we improve?
How can we improve?