1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Block for Vises - Plain Model【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Parallel block that allows you to specify the height in 1 mm increments and freely adjust the gripping width of the workpiece
·Raw material type that is safe even if tool interferes and hardening material type with little settling are available

Parallel Block for Vises - Plain Model:Related Image
Part Number
PPB100-[20-50/1]
PPB125-[20-50/1]
PPB150-[30-60/1]
PPB160-[30-60/1]
PPB175-[30-70/1]
PPB200-[30-70/1]
PPBH100-[20-50/1]
PPBH125-[20-50/1]
PPBH150-[30-60/1]
PPBH160-[30-60/1]
PPBH175-[30-70/1]
PPBH200-[30-70/1]
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipW
(mm)
Material H
(mm)

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 100Quenched Materials (SK3)20 ~ 50

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 125Quenched Materials (SK3)20 ~ 50

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 150Quenched Materials (SK3)30 ~ 60

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 160Green Timber (S45C)30 ~ 60

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 175Green Timber (S45C)30 ~ 70

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 200Green Timber (S45C)30 ~ 70

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100Green Timber (S45C)20 ~ 50

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 125Green Timber (S45C)20 ~ 50

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 150Green Timber (S45C)30 ~ 60

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 160Quenched Materials (SK3)30 ~ 60

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 175Quenched Materials (SK3)30 ~ 70

-

PARALLEL BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 200Quenched Materials (SK3)30 ~ 70

Loading...

  1. 1

Specifications

Parallel Block for Vises - Plain Model:Related Image

Part Number 
W H
PPB
Mild Steel (S45C)
100
125
150
160
175
200
PPBH
Quenched Steel (SK3)
100
125
150
160
175
200

1 Pack Unit Contains 2 pieces
Part NumberWH
1mm Increment Designation
T
PPB
Mild Steel (S45C)

PPBH
Quenched Steel (SK3)
10020 ~ 5010
125
15030 ~ 60
160
17530 ~ 70
200

More Information


The height can be adjusted in 1 mm increments so you can freely choose the clamping width for your workpiece.
You can choose between the mild steel model that maintains safety, even with interference from machine tools, and the quenched model that boasts minimal settling.
We can polish the products and keep the H size variation to 0.01 mm or less if you order 4 packs (8 pieces) or fewer of the same size.

Basic Information

T 10 Quantity per package 2