1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Seat, Flat Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used for height adjustment of workpiece during machine finishing
·Since it is raw material, there is no damage to drill even if it interferes with round seat during drilling
·Materials: S45C (Unhardened steel)
·Height can be specified in 5 mm increments (Height tolerance within ±0.02)

Round Seat, Flat Model:Related Image
[ ! ]Although the B tolerance is ±0.02, we can decrease this variability per lot to within 0.01 for orders of 8 or less.
Part Number
RBA-SC20-[10-50/5]
RBA-SC30-[10-50/5]
RBA-SC40-[10-100/5]
RBA-SC50-[10-100/5]
RBA-SC60-[10-150/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
B
(mm)

-

CIRCULAR WASHER 1 Piece(s) 7 Day(s) 2010 ~ 50

-

CIRCULAR WASHER 1 Piece(s) 7 Day(s) 3010 ~ 50

-

CIRCULAR WASHER 1 Piece(s) 7 Day(s) 4010 ~ 100

-

CIRCULAR WASHER 1 Piece(s) 7 Day(s) 5010 ~ 100

-

CIRCULAR WASHER 1 Piece(s) 7 Day(s) 6010 ~ 150

Loading...

  1. 1

Specifications

Round Seat, Flat Model:Related Image

Part Number B
5 mm Increment Designation
D
RBA-SC
(Flat Type)
2010 ~50
3010 ~50
4010 ~50
55 ~ 100
5010 ~50
55 ~ 100
6010 ~50
55 ~ 100
105 ~ 150

Basic Information

Model Flat Model