1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leg Clamp

Leg Clamp
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 604.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The material of the NLC type is FCD450 and it is a clamp with parker processing.
The NLCMC type is a clamp whose material is S45C and has alkaline blackening and a hardness of 25 to 35 HRC.

Leg Clamp:Related Image
Part Number
NLC12
NLC14
NLC14A
NLC16
NLC20
NLCMC121
NLCMC161
NLCMC162
NLCMC163
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipB No. A
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(g)
Applicable Bolt M

฿ 604.00

JIG 1 Piece(s) 3 Day(s) 24124224121212138.514--80M12

฿ 628.00

JIG 1 Piece(s) 3 Day(s) 3214543216161614.31018--200M14

฿ 628.00

JIG 1 Piece(s) 3 Day(s) 2614A543212161414.31018--190M14

฿ 819.00

JIG 1 Piece(s) 3 Day(s) 4016614020202017.5822--390M16

฿ 1,026.00

JIG 1 Piece(s) 3 Day(s) 5020755025252520.69.527--730M20

฿ 1,733.00

JIG 1 Piece(s) 3 Day(s) 32121633215151714.31027719240M12, M14

฿ 2,020.94

JIG 1 Piece(s) Available 3 Day(s) 32161633215151717.5828719240M16

฿ 2,294.00

JIG 1 Piece(s) 3 Day(s) 38162983821151717.53041720490M16

฿ 2,325.00

JIG 1 Piece(s) 10 Day(s) 27163633215151217.5828719220M16

Loading...

  1. 1

Specifications

Leg Clamp:Related Image

Part NumberNo.Applicable
Bolt
ABCDEFGHIJKWeight
(g)
NLC12M1242242412121213.08.514--80
14M1454323216161614.310.018200
14A261214190
16M1661404020202017.58.022390
20M2075505025252520.69.527730
NLCMC121M12, M1463323215151714.310.0719240
161M1617.58.028
1629838382117.530.04120490
163632732151217.58.02819220

Example

Leg Clamp:Related Image