1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goose-neck Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A gooseneck clamp with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.

Goose-neck Clamp:Related Image
Part Number
GNC12
GNC16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. Overall Length
(mm)
Mass
(g)
Gap Width
(mm)
External Size
(mm)
Applicable Bolt M

฿ 1,060.00

CLAMP 1 Piece(s) 3 Day(s) 1211070013 x 54110 x 34 x 27M12

฿ 1,368.00

CLAMP 1 Piece(s) 3 Day(s) 16122190018 x 36122 x 50 x 47.5M16

Loading...

  1. 1

Specifications

Goose-neck Clamp:Related Image

Part NumberNo.Gap WidthApplicable
Bolt
External SizeWeight
(g)
GNC1213 x 54M12110 x 34 x 27350
1618 x 36M16122 x 50 x 47.5950

Example

Goose-neck Clamp:Related Image