1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,069.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A center clamp with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.

Center Clamp:Related Image
Part Number
CTC10
CTC12
CTC16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(g)
Applicable Bolt M

฿ 1,069.00

CLAMP 1 Piece(s) 3 Day(s) 10902512112014567039180M10

฿ 1,165.20

CLAMP 1 Piece(s) Available 3 Day(s) 1210032161323205780510330M12

฿ 1,692.00

CLAMP 1 Piece(s) 3 Day(s) 1611538191729226495612530M16

Loading...

  1. 1

Specifications

Center Clamp:Related Image

Part NumberNo.Applicable
Bolt
ABCDEFGJKLWeight
(g)
CTC10M10902512112014567039180
12M1210032161323205780510330
16M1611538191829226495612530

Example

Center Clamp:Related Image