U-Shaped Clamp with Screw Holes

Brand :
MISUMI
Caution
Product Description
A U-shaped clamp with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.

Specifications

| Part Number | M | Type | Applicable Bolt | A | B | C | D | E | F | G | M x P | Weight (g) |
| MUC | 14 | A | M14 | 100 | 38 | 19 | 13 | 64 | 16 | 16 | 14 x 2.0 | 390 |
| B | 150 | 89 | 620 | |||||||||
| 16 | A | M16 | 100 | 50 | 25 | 18 | 58 | 19 | 18 | 16 x 2.0 | 640 | |
| B | 150 | 89 | 980 | |||||||||
| 18 | A | M18 | 200 | 30 | 20 | 20 | 20 | 18 x 2.5 | 1,050 | |||
| B | 127 | 1,450 |
Example
