Step Clamp

Brand :
MISUMI
Caution
Product Description
[Features]
·Used to hold workpieces during machine finishing
·Used with step block, stud bolt, T-slot nut, and flange nut
·Material S45C (Hardening HRC30±5)/Surface treatment black oxide coating

Specifications

| Part Number | No. | Type | Applicable Bolt | A | B | C | D | E | F | G | Weight (g) |
| SC | 10 | A | M10 | 60 | 25 | 12 | 19 | 22 | 11 | 11 | 60 |
| B | 100 | 16 | 38 | 25 | 14 | 120 | |||||
| C | 150 | 19 | 56 | 28 | 17 | 260 | |||||
| 12 | A | M12 | 60 | 12 | 18 | 23 | 11 | 13 | 60 | ||
| B | 100 | 32 | 19 | 32 | 28 | 17 | 170 | ||||
| C | 150 | 22 | 51 | 33 | 19 | 14 | 290 | ||||
| 16 | A | M16 | 60 | 16 | 10 | 27 | 14 | 18 | 80 | ||
| B | 100 | 38 | 19 | 31 | 31 | 17 | 200 | ||||
| C | 150 | 22 | 48 | 33 | 19 | 350 | |||||
| 20 | A | M20 | 100 | 19 | 27 | 31 | 17 | 22 | 190 | ||
| B | 150 | 25 | 48 | 38 | 22 | 370 | |||||
| C | 200 | 50 | 30 | 80 | 41 | 25 | 680 | ||||
| 22 | A | M22 | 150 | 32 | 42 | 44 | 27 | 24 | 650 | ||
| B | 200 | 76 | 47 | 30 | 950 | ||||||
| C | 250 | 38 | 102 | 52 | 33 | 1,280 |
More Information

● Use by pairing with a stepped block.
