(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Used to hold workpieces during machine finishing
·Used with step block, stud bolt, T-slot nut, and flange nut
·Material S45C (Hardening HRC30±5)/Surface treatment black oxide coating
Part Number |
---|
PCP10-A |
PCP10-B |
PCP10-C |
PCP12-A |
PCP12-B |
PCP12-C |
PCP16-A |
PCP16-B |
PCP16-C |
PCP20-A |
PCP20-B |
PCP20-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | No. | Overall Length (mm) | Model | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Applicable Bolt M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 756.00 | CLAMP | 1 Piece(s) | 3 Day(s) | - | 10 | 60 | A | 60 | 25 | 12 | 19 | 22 | 11 | 11 | 60 | M10 | ||
฿ 956.00 | CLAMP | 1 Piece(s) | 3 Day(s) | 10 | 10 | 100 | B | 100 | 25 | 16 | 38 | 25 | 14 | 11 | 120 | M10 | ||
฿ 1,307.00 | CLAMP | 1 Piece(s) | 3 Day(s) | - | 10 | 152.4 | C | 150 | 25 | 19 | 56 | 28 | 17 | 11 | 250 | M10 | ||
฿ 865.00 | CLAMP | 1 Piece(s) | 3 Day(s) | - | 12 | 60 | A | 60 | 25 | 12 | 18 | 23 | 11 | 13 | 80 | M12 | ||
฿ 1,096.00 | CLAMP | 1 Piece(s) | Same day | - | 12 | 100 | B | 100 | 32 | 19 | 32 | 28 | 17 | 13 | 160 | M12 | ||
฿ 985.22 | CLAMP | 1 Piece(s) | Available | 3 Day(s) | - | 12 | 150 | C | 150 | 32 | 22 | 51 | 33 | 19 | 13 | 290 | M12 | |
฿ 956.00 | CLAMP | 1 Piece(s) | 3 Day(s) | - | 16 | 60 | A | 60 | 32 | 16 | 10 | 25 | 14 | 18 | 80 | M16 | ||
฿ 903.00 | CLAMP | 1 Piece(s) | Same day | - | 16 | 100 | B | 100 | 38 | 19 | 31 | 31 | 17 | 18 | 190 | M16 | ||
฿ 1,001.00 | CLAMP | 1 Piece(s) | Same day | 10 | 16 | 150 | C | 150 | 38 | 22 | 48 | 33 | 19 | 18 | 360 | M16 | ||
฿ 1,409.00 | CLAMP | 1 Piece(s) | 3 Day(s) | - | 20 | 100 | A | 100 | 38 | 19 | 27 | 31 | 17 | 22 | 180 | M20 | ||
฿ 1,138.00 | CLAMP | 1 Piece(s) | Same day | 10 | 20 | 150 | B | 150 | 38 | 25 | 48 | 38 | 22 | 22 | 370 | M20 | ||
฿ 2,213.00 | CLAMP | 1 Piece(s) | Same day | 10 | 20 | 200 | C | 200 | 50 | 30 | 56 | 41 | 25 | 22 | 730 | M20 |
Loading...
Part Number | No. | Type | Applicable Bolt | A | B | C | D | E | F | G | Weight (g) |
PCP | 10 | A | M10 | 60 | 25 | 12 | 19 | 22 | 11 | 11 | 60 |
B | 100 | 16 | 38 | 25 | 14 | 120 | |||||
C | 150 | 19 | 56 | 28 | 17 | 250 | |||||
12 | A | M12 | 60 | 12 | 18 | 23 | 11 | 13 | 80 | ||
B | 100 | 32 | 19 | 32 | 28 | 17 | 160 | ||||
C | 150 | 22 | 51 | 33 | 19 | 290 | |||||
16 | A | M16 | 60 | 16 | 10 | 25 | 14 | 18 | 80 | ||
B | 100 | 38 | 19 | 31 | 31 | 17 | 190 | ||||
C | 150 | 22 | 48 | 33 | 19 | 360 | |||||
20 | A | M20 | 100 | 19 | 27 | 31 | 17 | 22 | 180 | ||
B | 150 | 25 | 48 | 38 | 22 | 370 | |||||
C | 200 | 50 | 30 | 56 | 41 | 25 | 730 |
How can we improve?
How can we improve?