(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves the high finish surface roughness with the use of the cermet material
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | work material | Selfishly | Nose R | Material | Carbide Model | Cermet Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel | Left Handed | 0.4 | Carbide | SXR10 | - | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel | Left Handed | 0.4 | Carbide | SXR20 | - | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel / Stainless Steel | Left Handed | 0.4 | Cermet | - | VC625 | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | Same day | - | Steel | Right Handed | 0.4 | Carbide | SXR10 | - | ||
฿ 2,142.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Steel | Right Handed | 0.4 | Carbide | SXR20 | - | ||
฿ 2,142.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | Same day | - | Steel / Stainless Steel | Right Handed | 0.4 | Cermet | - | VC625 | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel / Stainless Steel | Left Handed | 0.8 | Cermet | - | VC625 | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel | Right Handed | 0.8 | Carbide | SXR10 | - | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel | Right Handed | 0.8 | Carbide | SXR20 | - | ||
฿ 2,985.00 | CUTTING CHIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Steel / Stainless Steel | Right Handed | 0.8 | Cermet | - | VC625 |
Loading...
Shape | Model Number | Preferred Hand | Breaker | Material (Selectable) | R | ||
Carbide | Cermet | ||||||
SXR10 | SXR20 | VC625 | |||||
TNGG160404 | R (right) | C (Finishing ~ Semi-finishing) | ● | ● | ● | 0.4 | |
L (left) | ● | ● | ● | ||||
TNGG160408 | R (right) | ● | ● | ● | 0.8 | ||
L (left) | ● |
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Negative | Breaker | C(Finishing – Medium) |
Applicable Holders | PTGNR |
How can we improve?
How can we improve?