1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Hand Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Carbide Hand Tap
  • Carbide Hand Tap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,084.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • M6 and below are protruding centers.

Product Description

[Features]
·Carbide uncoated type hand tap
·Can be used for both blind holes and through holes
·Suitable for mass production tapping of various cast iron

Carbide Hand Tap:Related Image
Part Number
SEC-HT-M3-0.5-1.5
SEC-HT-M3-0.5-3
SEC-HT-M4-0.7-1.5
SEC-HT-M4-0.7-3
SEC-HT-M5-0.8-1.5
SEC-HT-M5-0.8-3
SEC-HT-M6-1-1.5
SEC-HT-M6-1-3
SEC-HT-M8-1.25-1.5
SEC-HT-M8-1.25-3
SEC-HT-M10-1.5-1.5
SEC-HT-M10-1.5-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

฿ 1,084.00

TAP 1 Piece(s) Available Same day 10M30.51.5P461143LM363.2

฿ 1,084.00

TAP 1 Piece(s) Available 3 Day(s) -M30.53P461143LM363.2

฿ 1,146.00

TAP 1 Piece(s) Available Same day 10M40.71.5P521353LM374

฿ 1,146.00

TAP 1 Piece(s) 3 Day(s) 10M40.73P521353LM374

฿ 1,204.00

TAP 1 Piece(s) 5 Day(s) 10M50.81.5P60165.53LM374.5

฿ 1,204.00

TAP 1 Piece(s) Available Same day 10M50.83P60165.53LM374.5

฿ 1,305.00

TAP 1 Piece(s) Available Same day -M611.5P621963LM374.5

฿ 1,305.00

TAP 1 Piece(s) Available Same day -M613P621963LM374.5

฿ 1,687.74

TAP 1 Piece(s) Available 3 Day(s) -M81.251.5P70226.24LM485

฿ 1,687.74

TAP 1 Piece(s) Available 3 Day(s) -M81.253P70226.24LM485

฿ 1,996.00

TAP 1 Piece(s) 3 Day(s) -M101.51.5P752474LM485.5

฿ 2,349.68

TAP 1 Piece(s) Available 3 Day(s) -M101.53P752474LM485.5

Loading...

  1. 1

Specifications

Carbide Hand Tap:Related Image

Model Number
SEC-HT
Nominal
M x P
Chamfer
Lcf
(Selection)
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.51.5

3
LM34611204363.2
M40.7LM35213225374
M50.8LM36016255.5374.5
M61LM36219306374.5
M81.25LM47022356.2485
M101.5LM47524397485.5
[ ! ]M6 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


It can be used both for blind holes and through holes.
Ideal for the mass production tapping of various cast iron.
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None