High-Speed Steel Spiral Tap

Brand :
MISUMI
Caution
- This product is sold in packs.
- M8 and below are protruding centers.
Product Description
[Features]
·High-speed steel uncoated spiral flute tap
·Can be used for blind hole machining
·Effective for work materials with continuous cutting chip such as carbon steel and steel alloy

Specifications

Model Number
SPFT
1 Pack 10 Pieces Included
| Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Pack Pieces | |
| M2 | 0.4 | 2.5P | LM1 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 | 10 Pieces |
| M3 | 0.5 | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 | ||
| M4 | 0.7 | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 | ||
| M5 | 0.8 | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | ||
| M6 | 1 | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 | ||
| M8 | 1.25 | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 | ||
| M10 | 1.5 | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 | ||
| M12 | 1.75 | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 | ||
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
More Information

● Used for machining blind holes.
● It is suitable for work materials where cuttings are continuously discharged such as carbon steel, alloy steel, etc.