1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TiN Coated High-Speed Steel Spiral Tap【1-5 Pieces Per Package】 (Part Number)

TAP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiN Coated High-Speed Steel Spiral Tap
  • TiN Coated High-Speed Steel Spiral Tap
  • TiN Coated High-Speed Steel Spiral Tap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 387.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • M8 and below are protruding centers.

Product Description

The high-precision toothed 1.5P type for blind hole drilling and long shank type that's ideal in the deep threading of workpieces are also available

TiN Coated High-Speed Steel Spiral Tap:Related Image
Part Number
G-SPFT-M10-1.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

฿ 2,129.03

TAP 1 Pack(s)

5 Pieces Per Package

Same day 10M101.52.5P75247LM285.55 Piece2.5P Chamfer

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Spiral Tap:Related Image

[ ! ]This product is only sold in units of packs.
1 Pack 5 Pieces Included
Model Number PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
Nominal M x P
G-SPFT
(With Bite 2.5 P Type)

G-SC-SPFT
(With Bite 1.5 P Type)
M30.5LM24611184363.25 Pieces
M40.7521320574
M50.86016255.574.5
M61621928674.5
M81.257022356.285
M101.5752439785.5

Model Number Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Nominal M x P
G-LS-SPFT
(Long Shank Type)
M30.52.5PLM110011184363.2
M40.7LM210013215374
M50.8LM210016255.5374.5
M61LM210019306374.5
M81.25LM215022356.2385
M101.5LM215024397385.5
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
The TiN coating provides excellent wear resistance and welding resistance.
Using a biting portion of 1.5 peaks rather than the conventional 2.5, the number of incomplete teeth can be reduced. (G-SC-SPFT)
The long shank type is ideal for machining screw holes in deep locations. (G-LS-SPFT)
 

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence Included
Surface treatment TiN No. of Grooves 3

Please check the type/dimensions/specifications of the part G-SPFT-M10-1.5 in the TiN Coated High-Speed Steel Spiral Tap series.

Products with similar specification

Part Number
G-LS-SPFT-M5-0.8
G-LS-SPFT-M6-1
G-LS-SPFT-M8-1.25
G-SPFT-M3-0.5
G-SPFT-M4-0.7
G-SPFT-M5-0.8
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

฿ 418.06

1 Piece(s) 5 Day(s) 10M50.82.5P100165.5LM274.5-Long Shank Model

฿ 387.10

1 Piece(s) Available 3 Day(s) 10M612.5P100196LM274.5-Long Shank Model

฿ 646.90

1 Piece(s) Available 3 Day(s) -M81.252.5P150226.2LM285-Long Shank Model

฿ 1,354.84

1 Pack(s)

5 Pieces Per Package

Available Same day -M30.52.5P46114LM263.25 Piece2.5P Chamfer

฿ 1,335.48

1 Pack(s)

5 Pieces Per Package

Available Same day -M40.72.5P52135LM2745 Piece2.5P Chamfer

฿ 1,335.48

1 Pack(s)

5 Pieces Per Package

Available Same day -M50.82.5P60165.5LM274.55 Piece2.5P Chamfer