(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Carbide uncoated spiral flute tap
·Can be used for blind hole machining
·Suitable for mass production tapping of aluminum alloys and copper alloys
Part Number |
---|
SEC-SPFT-M3-0.5-2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,771.00 | TAP | 1 Piece(s) | 3 Day(s) | M3 | 0.5 | 2.5P | 46 | 11 | 4 | LM3 | 6 | 3.2 |
Loading...
Nominal M x P | Chamfer Lcf (Selection) | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M3 | 0.5 | 1.5 2.5 | LM3 | 46 | 11 | 20 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM3 | 52 | 13 | 22 | 5 | 7 | 4 | ||
M5 | 0.8 | LM3 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | ||
M6 | 1 | LM3 | 62 | 19 | 30 | 6 | 7 | 4.5 | ||
M8 | 1.25 | LM4 | 70 | 22 | 35 | 6.2 | 8 | 5 | ||
M10 | 1.5 | LM4 | 75 | 24 | 39 | 7 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | None |
No. of Grooves | 3 |
Please check the type/dimensions/specifications of the part SEC-SPFT-M3-0.5-2.5 in the Carbide Spiral Tap series.
Part Number |
---|
SEC-SPFT-M10-1.5-1.5 |
SEC-SPFT-M10-1.5-2.5 |
SEC-SPFT-M3-0.5-1.5 |
SEC-SPFT-M4-0.7-1.5 |
SEC-SPFT-M4-0.7-2.5 |
SEC-SPFT-M5-0.8-1.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,996.00 | 1 Piece(s) | 3 Day(s) | M10 | 1.5 | 1.5P | 75 | 24 | 7 | LM4 | 8 | 5.5 | ||
฿ 1,996.00 | 1 Piece(s) | 3 Day(s) | M10 | 1.5 | 2.5P | 75 | 24 | 7 | LM4 | 8 | 5.5 | ||
฿ 1,084.00 | 1 Piece(s) | Available | 3 Day(s) | M3 | 0.5 | 1.5P | 46 | 11 | 4 | LM3 | 6 | 3.2 | |
฿ 1,146.00 | 1 Piece(s) | Available | 3 Day(s) | M4 | 0.7 | 1.5P | 52 | 13 | 5 | LM3 | 7 | 4 | |
฿ 1,146.00 | 1 Piece(s) | Available | 3 Day(s) | M4 | 0.7 | 2.5P | 52 | 13 | 5 | LM3 | 7 | 4 | |
฿ 1,204.00 | 1 Piece(s) | Available | 3 Day(s) | M5 | 0.8 | 1.5P | 60 | 16 | 5.5 | LM3 | 7 | 4.5 |
How can we improve?
How can we improve?