Carbide Spiral Tap

Brand :
MISUMI
Caution
- M6 and below are protruding centers.
Product Description
[Features]
·Carbide uncoated spiral flute tap
·Can be used for blind hole machining
·Suitable for mass production tapping of aluminum alloys and copper alloys

Specifications

Model Number
SEC-SPFT
| Nominal M x P | Chamfer Lcf (Selection) | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
| M3 | 0.5 | 1.5 2.5 | LM3 | 46 | 11 | 20 | 4 | 3 | 6 | 3.2 |
| M4 | 0.7 | LM3 | 52 | 13 | 22 | 5 | 7 | 4 | ||
| M5 | 0.8 | LM3 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | ||
| M6 | 1 | LM3 | 62 | 19 | 30 | 6 | 7 | 4.5 | ||
| M8 | 1.25 | LM4 | 70 | 22 | 35 | 6.2 | 8 | 5 | ||
| M10 | 1.5 | LM4 | 75 | 24 | 39 | 7 | 8 | 5.5 | ||
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
More Information

● Used for machining blind holes.
● Ideal for mass production tapping on aluminum and copper alloys.