High-Speed Steel High Helical Reamer, Right Blade with 60° Left Spiral, Tapered Shank, 0.1 mm Unit Designation Model

Brand :
MISUMI
Caution
Product Description
[Features]
·Standard high helical reamer right blade left helix angle 60° type. Cutting force is reduced by strong helix angle
·Cutting diameter can be selected in units of 0.01 mm

Specifications

Model Number
HHHRT
| Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
| 4 | 5 | 22 | 110 | 3 |
| 4.5 | 5 | 25 | 115 | 3 |
| 5 | 6 | 25 | 115 | 3 |
| 5.5 | 6 | 30 | 125 | 3 |
| 6 | 7 | 30 | 125 | 3 |
| 6.5 | 7 | 30 | 135 | 3 |
| 7 | 7 | 30 | 135 | 3 |
| 7.5 | 7 | 35 | 148 | 3 |
| 8 | 8 | 35 | 148 | 3 |
| 8.5 | 8 | 40 | 165 | 3 |
| 9 | 8 | 40 | 165 | 3 |
| 9.5 | 8 | 40 | 165 | 3 |
| 10 | 10 | 40 | 165 | 3 |
| 10.1 | 10 | 40 | 170 | 3 |
| 10.2 | 10 | 40 | 170 | 3 |
| 10.3 | 10 | 40 | 170 | 3 |
| 10.4 | 10 | 40 | 170 | 3 |
| 10.5 | 10 | 40 | 170 | 3 |
| 10.6 | 10 | 40 | 170 | 3 |
| 10.7 | 10 | 40 | 170 | 3 |
| 10.8 | 10 | 40 | 170 | 3 |
| 10.9 | 10 | 40 | 170 | 3 |
| 11 | 10 | 40 | 170 | 3 |
| 11.1 | 10 | 40 | 170 | 3 |
| 11.2 | 10 | 40 | 170 | 3 |
| 11.3 | 10 | 40 | 170 | 3 |
| 11.4 | 10 | 40 | 170 | 3 |
| 11.5 | 10 | 40 | 170 | 3 |
| 11.6 | 10 | 40 | 170 | 3 |
| 11.7 | 10 | 40 | 170 | 3 |
| 11.8 | 10 | 40 | 170 | 3 |
| 11.9 | 10 | 40 | 170 | 3 |
| 12 | 10 | 40 | 170 | 3 |
| 12.1 | 10 | 45 | 180 | 3 |
| 12.2 | 10 | 45 | 180 | 3 |
| 12.3 | 10 | 45 | 180 | 3 |
| 12.4 | 10 | 45 | 180 | 3 |
| 12.5 | 10 | 45 | 180 | 3 |
| 12.6 | 10 | 45 | 180 | 3 |
| 12.7 | 10 | 45 | 180 | 3 |
| 12.8 | 10 | 45 | 180 | 3 |
| 12.9 | 10 | 45 | 180 | 3 |
| 13 | 10 | 45 | 180 | 3 |
| 13.1 | 10 | 45 | 180 | 3 |
| 13.2 | 10 | 45 | 180 | 3 |
| Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
| 13.3 | 10 | 45 | 180 | 3 |
| 13.4 | 10 | 45 | 180 | 3 |
| 13.5 | 10 | 45 | 180 | 3 |
| 13.6 | 10 | 45 | 180 | 3 |
| 13.7 | 10 | 45 | 180 | 3 |
| 13.8 | 10 | 45 | 180 | 3 |
| 13.9 | 10 | 45 | 180 | 3 |
| 14 | 10 | 45 | 180 | 3 |
| 14.1 | 10 | 46 | 200 | 3 |
| 14.2 | 10 | 46 | 200 | 3 |
| 14.3 | 10 | 46 | 200 | 3 |
| 14.4 | 10 | 46 | 200 | 3 |
| 14.5 | 10 | 46 | 200 | 3 |
| 14.6 | 10 | 46 | 200 | 3 |
| 14.7 | 10 | 46 | 200 | 3 |
| 14.8 | 10 | 46 | 200 | 3 |
| 14.9 | 10 | 46 | 200 | 3 |
| 15 | 10 | 46 | 200 | 3 |
| 15.1 | 10 | 47 | 205 | 3 |
| 15.2 | 10 | 47 | 205 | 3 |
| 15.3 | 10 | 47 | 205 | 3 |
| 15.4 | 10 | 47 | 205 | 3 |
| 15.5 | 10 | 47 | 205 | 3 |
| 15.6 | 10 | 47 | 205 | 3 |
| 15.7 | 10 | 47 | 205 | 3 |
| 15.8 | 10 | 47 | 205 | 3 |
| 15.9 | 10 | 47 | 205 | 3 |
| 16 | 10.5 | 47 | 205 | 3 |
| 16.1 | 10.5 | 47 | 205 | 3 |
| 16.2 | 10.5 | 47 | 205 | 3 |
| 16.3 | 10.5 | 47 | 205 | 3 |
| 16.4 | 10.5 | 47 | 205 | 3 |
| 16.5 | 10.5 | 47 | 205 | 3 |
| 16.6 | 10.5 | 47 | 205 | 3 |
| 16.7 | 10.5 | 47 | 205 | 3 |
| 16.8 | 10.5 | 47 | 205 | 3 |
| 16.9 | 10.5 | 47 | 205 | 3 |
| 17 | 10.5 | 47 | 205 | 3 |
| 17.1 | 10.5 | 50 | 210 | 3 |
| 17.2 | 10.5 | 50 | 210 | 3 |
| 17.3 | 10.5 | 50 | 210 | 3 |
| 17.4 | 10.5 | 50 | 210 | 3 |
| 17.5 | 10.5 | 50 | 210 | 4 |
| 17.6 | 10.5 | 50 | 210 | 4 |
| Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
| 17.7 | 10.5 | 50 | 210 | 4 |
| 17.8 | 10.5 | 50 | 210 | 4 |
| 17.9 | 10.5 | 50 | 210 | 4 |
| 18 | 10.5 | 50 | 210 | 4 |
| 18.1 | 10.5 | 50 | 210 | 4 |
| 18.2 | 10.5 | 50 | 210 | 4 |
| 18.3 | 10.5 | 50 | 210 | 4 |
| 18.4 | 10.5 | 50 | 210 | 4 |
| 18.5 | 10.5 | 50 | 210 | 4 |
| 18.6 | 10.5 | 50 | 210 | 4 |
| 18.7 | 10.5 | 50 | 210 | 4 |
| 18.8 | 10.5 | 50 | 210 | 4 |
| 18.9 | 10.5 | 50 | 210 | 4 |
| 19 | 10.5 | 50 | 210 | 4 |
| 19.1 | 10.5 | 55 | 220 | 4 |
| 19.2 | 10.5 | 55 | 220 | 4 |
| 19.3 | 10.5 | 55 | 220 | 4 |
| 19.4 | 10.5 | 55 | 220 | 4 |
| 19.5 | 10.5 | 55 | 220 | 4 |
| 19.6 | 10.5 | 55 | 220 | 4 |
| 19.7 | 10.5 | 55 | 220 | 4 |
| 19.8 | 10.5 | 55 | 220 | 4 |
| 19.9 | 10.5 | 55 | 220 | 4 |
| 20 | 10.5 | 55 | 220 | 4 |
| 20.5 | 10.5 | 55 | 220 | 4 |
| 21 | 10.5 | 55 | 230 | 4 |
| 21.5 | 10.5 | 55 | 230 | 4 |
| 22 | 10.5 | 55 | 230 | 4 |
| 22.5 | 10.5 | 55 | 230 | 4 |
| 23 | 11 | 60 | 240 | 4 |
| 23.5 | 11 | 60 | 240 | 4 |
| 24 | 11 | 60 | 250 | 4 |
| 24.5 | 11 | 60 | 250 | 4 |
| 25 | 11 | 60 | 255 | 4 |
| 25.5 | 11 | 60 | 255 | 4 |
| 26 | 11 | 60 | 255 | 4 |
| 26.5 | 11 | 60 | 255 | 4 |
| 27 | 11 | 60 | 255 | 4 |
| 27.5 | 11 | 60 | 260 | 4 |
| 28 | 11 | 60 | 260 | 4 |
| 28.5 | 11 | 60 | 260 | 4 |
| 29 | 11 | 60 | 260 | 4 |
| 29.5 | 11 | 60 | 260 | 4 |
| 30 | 11 | 60 | 260 | 4 |
For Cutting Conditions, Refer to >>Click here.