High-Speed Steel High Helical Reamer, Right Blade with 60° Left Spiral, Straight Shank, 0.1 mm Unit Designation Model

Caution
Product Description
[Features]
·Standard high helical reamer right blade left helix angle 60° type. Cutting force is reduced by strong helix angle
·Cutting diameter can be selected in units of 0.1 mm

Specifications

Model Number
HHHR
| Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
| 2 | 5.7 | 15 | 60 | 2 |
| 2.1 | 5.7 | 15 | 60 | 2 |
| 2.2 | 5.7 | 15 | 60 | 2 |
| 2.3 | 5.7 | 15 | 60 | 2 |
| 2.4 | 5.7 | 15 | 60 | 2 |
| 2.5 | 5.7 | 15 | 60 | 2 |
| 2.6 | 5.7 | 15 | 60 | 2 |
| 2.7 | 5.7 | 15 | 60 | 2 |
| 2.8 | 5.7 | 15 | 60 | 2 |
| 2.9 | 5.7 | 15 | 60 | 2 |
| 3 | 5.7 | 22 | 70 | 2 |
| 3.1 | 5.7 | 22 | 70 | 2 |
| 3.2 | 5.7 | 22 | 70 | 2 |
| 3.3 | 5.7 | 22 | 70 | 2 |
| 3.4 | 5.7 | 22 | 70 | 2 |
| 3.5 | 5.7 | 24 | 80 | 2 |
| 3.6 | 5.7 | 24 | 80 | 2 |
| 3.7 | 5.7 | 24 | 80 | 2 |
| 3.8 | 5.7 | 24 | 80 | 2 |
| 3.9 | 5.7 | 24 | 80 | 2 |
| 4 | 6.55 | 24 | 80 | 2 |
| 4.1 | 7.6 | 24 | 80 | 2 |
| 4.2 | 7.6 | 24 | 80 | 2 |
| 4.3 | 7.6 | 24 | 80 | 2 |
| 4.4 | 7.6 | 24 | 80 | 2 |
| 4.5 | 7.6 | 25 | 90 | 2 |
| 4.6 | 7.6 | 25 | 90 | 2 |
| 4.7 | 7.6 | 25 | 90 | 2 |
| 4.8 | 7.6 | 25 | 90 | 2 |
| 4.9 | 7.6 | 25 | 90 | 2 |
| 5 | 7.6 | 25 | 90 | 2 |
| 5.1 | 7.6 | 25 | 90 | 2 |
| 5.2 | 7.6 | 25 | 90 | 2 |
| 5.3 | 7.6 | 25 | 90 | 2 |
| 5.4 | 7.6 | 25 | 90 | 2 |
| 5.5 | 7.6 | 30 | 100 | 2 |
| 5.6 | 7.6 | 30 | 100 | 2 |
| 5.7 | 7.6 | 30 | 100 | 2 |
| 5.8 | 7.6 | 30 | 100 | 2 |
| 5.9 | 7.6 | 30 | 100 | 2 |
| 6 | 7.6 | 30 | 100 | 3 |
| 6.1 | 7.6 | 30 | 100 | 3 |
| 6.2 | 9.5 | 30 | 100 | 3 |
| 6.3 | 9.5 | 30 | 100 | 3 |
| 6.4 | 9.5 | 30 | 100 | 3 |
| 6.5 | 9.5 | 30 | 110 | 3 |
| 6.6 | 9.5 | 30 | 110 | 3 |
| 6.7 | 9.5 | 30 | 110 | 3 |
| 6.8 | 9.5 | 30 | 110 | 3 |
| 6.9 | 9.5 | 30 | 110 | 3 |
| 7 | 9.5 | 30 | 110 | 3 |
| 7.1 | 9.5 | 30 | 110 | 3 |
| 7.2 | 9.5 | 30 | 110 | 3 |
| 7.3 | 9.5 | 30 | 110 | 3 |
| 7.4 | 9.5 | 30 | 110 | 3 |
| 7.5 | 9.5 | 30 | 110 | 3 |
| 7.6 | 9.5 | 30 | 110 | 3 |
| 7.7 | 9.5 | 30 | 110 | 3 |
| 7.8 | 9.5 | 30 | 110 | 3 |
| 7.9 | 9.5 | 30 | 110 | 3 |
| 8 | 9.5 | 35 | 125 | 3 |
| 8.1 | 9.5 | 35 | 125 | 3 |
| 8.2 | 9.5 | 35 | 125 | 3 |
| 8.3 | 9.5 | 35 | 125 | 3 |
| 8.4 | 9.5 | 35 | 125 | 3 |
| 8.5 | 9.5 | 35 | 135 | 3 |
| 8.6 | 9.5 | 35 | 135 | 3 |
| 8.7 | 9.5 | 35 | 135 | 3 |
| 8.8 | 9.5 | 35 | 135 | 3 |
| 8.9 | 9.5 | 35 | 135 | 3 |
| 9 | 9.5 | 35 | 135 | 3 |
| 9.1 | 9.5 | 35 | 135 | 3 |
| 9.2 | 9.5 | 35 | 135 | 3 |
| 9.3 | 9.5 | 35 | 135 | 3 |
| 9.4 | 9.5 | 35 | 135 | 3 |
| 9.5 | 9.5 | 40 | 150 | 3 |
| 9.6 | 9.5 | 40 | 150 | 3 |
| 9.7 | 9.5 | 40 | 150 | 3 |
| 9.8 | 9.5 | 40 | 150 | 3 |
| 9.9 | 9.5 | 40 | 150 | 3 |
| 10 | 9.5 | 40 | 150 | 3 |
| 10.1 | 9.5 | 40 | 150 | 3 |
| 10.2 | 9.5 | 40 | 150 | 3 |
| 10.3 | 9.5 | 40 | 150 | 3 |
| 10.4 | 9.5 | 40 | 150 | 3 |
| 10.5 | 9.5 | 40 | 155 | 3 |
| 10.6 | 9.5 | 40 | 155 | 3 |
| 10.7 | 9.5 | 40 | 155 | 3 |
| 10.8 | 9.5 | 40 | 155 | 3 |
| 10.9 | 9.5 | 40 | 155 | 3 |
| 11 | 9.5 | 40 | 155 | 3 |
| 11.1 | 9.5 | 40 | 155 | 3 |
| 11.2 | 9.5 | 40 | 155 | 3 |
| 11.3 | 9.5 | 40 | 155 | 3 |
| 11.4 | 9.5 | 40 | 155 | 3 |
| 11.5 | 9.5 | 40 | 160 | 3 |
| 11.6 | 9.5 | 40 | 160 | 3 |
| 11.7 | 9.5 | 40 | 160 | 3 |
| 11.8 | 9.5 | 40 | 160 | 3 |
| 11.9 | 9.5 | 40 | 160 | 3 |
| 12 | 9.5 | 40 | 160 | 3 |
| 12.1 | 9.5 | 40 | 160 | 3 |
| 12.2 | 9.5 | 40 | 160 | 3 |
| 12.3 | 9.5 | 40 | 160 | 3 |
| 12.4 | 9.5 | 40 | 160 | 3 |
| 12.5 | 9.5 | 45 | 165 | 3 |
| 12.6 | 9.5 | 45 | 165 | 3 |
| 12.7 | 9.5 | 45 | 165 | 3 |
| 12.8 | 9.5 | 45 | 165 | 3 |
| 12.9 | 9.5 | 45 | 165 | 3 |
| 13 | 9.5 | 45 | 165 | 3 |
| 13.1 | 9.5 | 45 | 165 | 3 |
| 13.2 | 9.5 | 45 | 165 | 3 |
| 13.3 | 9.5 | 45 | 165 | 3 |
| 13.4 | 9.5 | 45 | 165 | 3 |
| 13.5 | 9.5 | 45 | 170 | 3 |
| 13.6 | 9.5 | 45 | 170 | 3 |
| 13.7 | 9.5 | 45 | 170 | 3 |
| 13.8 | 9.5 | 45 | 170 | 3 |
| 13.9 | 9.5 | 45 | 170 | 3 |
| 14 | 9.5 | 45 | 170 | 3 |
For Cutting Conditions, Refer to >>Click here.