(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Standard machine reamer straight flute. Morse tapered type shank
·Cutting diameter can be selected in units of 0.01 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Diameter Tolerance (mm) | Shank Diameter | Number of Flutes (Sheet(s)) | Overall Length L (mm) | Chamfer Length T |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 2.95 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 2.98 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 2.99 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3 | 35 | 0.002 ~ 0.007 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.01 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.02 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.05 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,790.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.07 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,184.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.1 | 35 | 0.004 ~ 0.009 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,184.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.2 | 35 | 0.004 ~ 0.009 | MT1 | 6 | 110 | 0.5 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.5 | 35 | 0.004 ~ 0.009 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,106.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.8 | 35 | 0.004 ~ 0.009 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,106.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.9 | 35 | 0.004 ~ 0.009 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.98 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 3.99 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 2,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4 | 35 | 0.004 ~ 0.009 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.01 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.02 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.03 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.05 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.07 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 3,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.08 | 35 | 0 ~ 0.005 | MT1 | 6 | 110 | 0.5 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.1 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 0.5 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.2 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 0.5 | ||
฿ 2,421.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.5 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 0.5 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.9 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.95 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.98 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 4.99 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 2,421.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.01 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.02 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.03 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.04 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.06 | 45 | 0 ~ 0.005 | MT1 | 6 | 120 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.1 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.2 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.3 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 1 | ||
฿ 2,421.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.5 | 45 | 0.004 ~ 0.009 | MT1 | 6 | 120 | 1 | ||
฿ 2,605.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.7 | 50 | 0.004 ~ 0.009 | MT1 | 6 | 130 | 1 | ||
฿ 2,605.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.8 | 50 | 0.004 ~ 0.009 | MT1 | 6 | 130 | 1 | ||
฿ 2,605.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.9 | 50 | 0.004 ~ 0.009 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.97 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.98 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 5.99 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 2,369.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6 | 50 | 0.004 ~ 0.009 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.01 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.02 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.03 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.05 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 3,132.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.08 | 50 | 0 ~ 0.005 | MT1 | 6 | 130 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.1 | 50 | 0.006 ~ 0.012 | MT1 | 6 | 130 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.2 | 50 | 0.006 ~ 0.012 | MT1 | 6 | 130 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.3 | 50 | 0.006 ~ 0.012 | MT1 | 6 | 130 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.4 | 50 | 0.006 ~ 0.012 | MT1 | 6 | 130 | 1 | ||
฿ 2,421.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.5 | 50 | 0.006 ~ 0.012 | MT1 | 6 | 130 | 1 | ||
฿ 2,658.00 | REAMER | 1 Piece(s) | 5 Day(s) | 6.6 | 55 | 0.006 ~ 0.012 | MT1 | 6 | 140 | 1 | ||
฿ 2,421.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7 | 55 | 0.006 ~ 0.012 | MT1 | 6 | 140 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.01 | 55 | 0 ~ 0.005 | MT1 | 6 | 140 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.03 | 55 | 0 ~ 0.005 | MT1 | 6 | 140 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.05 | 55 | 0 ~ 0.005 | MT1 | 6 | 140 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.06 | 55 | 0 ~ 0.005 | MT1 | 6 | 140 | 1 | ||
฿ 2,816.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.2 | 55 | 0.006 ~ 0.012 | MT1 | 6 | 140 | 1 | ||
฿ 2,579.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.5 | 55 | 0.006 ~ 0.012 | MT1 | 6 | 140 | 1 | ||
฿ 2,816.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.7 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 2,816.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.9 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.95 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.98 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,237.00 | REAMER | 1 Piece(s) | 5 Day(s) | 7.99 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 2,579.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.01 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.02 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.03 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.04 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.05 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.06 | 60 | 0 ~ 0.005 | MT1 | 6 | 150 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.1 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.2 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.3 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 2,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.5 | 60 | 0.006 ~ 0.012 | MT1 | 6 | 150 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.6 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.7 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.8 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.9 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 8.95 | 70 | 0 ~ 0.005 | MT1 | 6 | 160 | 1 | ||
฿ 2,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 9 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 3,422.00 | REAMER | 1 Piece(s) | 5 Day(s) | 9.01 | 70 | 0 ~ 0.005 | MT1 | 6 | 160 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 9.2 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 2,921.00 | REAMER | 1 Piece(s) | 5 Day(s) | 9.3 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 | ||
฿ 2,632.00 | REAMER | 1 Piece(s) | 5 Day(s) | 9.5 | 70 | 0.006 ~ 0.012 | MT1 | 6 | 160 | 1 |
Loading...
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
3 | 0.5 | 35 | 110 | 6 |
3.1 | 0.5 | 35 | 110 | 6 |
3.2 | 0.5 | 35 | 110 | 6 |
3.3 | 0.5 | 35 | 110 | 6 |
3.4 | 0.5 | 35 | 110 | 6 |
3.5 | 0.5 | 35 | 110 | 6 |
3.6 | 0.5 | 35 | 110 | 6 |
3.7 | 0.5 | 35 | 110 | 6 |
3.8 | 0.5 | 35 | 110 | 6 |
3.9 | 0.5 | 35 | 110 | 6 |
4 | 0.5 | 35 | 110 | 6 |
4.1 | 0.5 | 45 | 120 | 6 |
4.2 | 0.5 | 45 | 120 | 6 |
4.3 | 0.5 | 45 | 120 | 6 |
4.4 | 0.5 | 45 | 120 | 6 |
4.5 | 0.5 | 45 | 120 | 6 |
4.6 | 1 | 45 | 120 | 6 |
4.7 | 1 | 45 | 120 | 6 |
4.8 | 1 | 45 | 120 | 6 |
4.9 | 1 | 45 | 120 | 6 |
5 | 1 | 45 | 120 | 6 |
5.1 | 1 | 45 | 120 | 6 |
5.2 | 1 | 45 | 120 | 6 |
5.3 | 1 | 45 | 120 | 6 |
5.4 | 1 | 45 | 120 | 6 |
5.5 | 1 | 45 | 120 | 6 |
5.6 | 1 | 50 | 130 | 6 |
5.7 | 1 | 50 | 130 | 6 |
5.8 | 1 | 50 | 130 | 6 |
5.9 | 1 | 50 | 130 | 6 |
6 | 1 | 50 | 130 | 6 |
6.1 | 1 | 50 | 130 | 6 |
6.2 | 1 | 50 | 130 | 6 |
6.3 | 1 | 50 | 130 | 6 |
6.4 | 1 | 50 | 130 | 6 |
6.5 | 1 | 50 | 130 | 6 |
6.6 | 1 | 55 | 140 | 6 |
6.7 | 1 | 55 | 140 | 6 |
6.8 | 1 | 55 | 140 | 6 |
6.9 | 1 | 55 | 140 | 6 |
7 | 1 | 55 | 140 | 6 |
7.1 | 1 | 55 | 140 | 6 |
7.2 | 1 | 55 | 140 | 6 |
7.3 | 1 | 55 | 140 | 6 |
7.4 | 1 | 55 | 140 | 6 |
7.5 | 1 | 55 | 140 | 6 |
7.6 | 1 | 60 | 150 | 6 |
7.7 | 1 | 60 | 150 | 6 |
7.8 | 1 | 60 | 150 | 6 |
7.9 | 1 | 60 | 150 | 6 |
8 | 1 | 60 | 150 | 6 |
8.1 | 1 | 60 | 150 | 6 |
8.2 | 1 | 60 | 150 | 6 |
8.3 | 1 | 60 | 150 | 6 |
8.4 | 1 | 60 | 150 | 6 |
8.5 | 1 | 60 | 150 | 6 |
8.6 | 1 | 70 | 160 | 6 |
8.7 | 1 | 70 | 160 | 6 |
8.8 | 1 | 70 | 160 | 6 |
8.9 | 1 | 70 | 160 | 6 |
9 | 1 | 70 | 160 | 6 |
9.1 | 1 | 70 | 160 | 6 |
9.2 | 1 | 70 | 160 | 6 |
9.3 | 1 | 70 | 160 | 6 |
9.4 | 1 | 70 | 160 | 6 |
9.5 | 1 | 70 | 160 | 6 |
9.6 | 1 | 70 | 160 | 6 |
9.7 | 1 | 70 | 160 | 6 |
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
9.8 | 1 | 70 | 160 | 6 |
9.9 | 1 | 70 | 160 | 6 |
10 | 1 | 70 | 160 | 6 |
10.1 | 1 | 70 | 160 | 6 |
10.2 | 1 | 70 | 160 | 6 |
10.3 | 1 | 70 | 160 | 6 |
10.4 | 1 | 70 | 160 | 6 |
10.5 | 1 | 70 | 160 | 6 |
10.6 | 1 | 75 | 170 | 6 |
10.7 | 1 | 75 | 170 | 6 |
10.8 | 1 | 75 | 170 | 6 |
10.9 | 1 | 75 | 170 | 6 |
11 | 1 | 75 | 170 | 6 |
11.1 | 1 | 75 | 170 | 6 |
11.2 | 1 | 75 | 170 | 6 |
11.3 | 1 | 75 | 170 | 6 |
11.4 | 1 | 75 | 170 | 6 |
11.5 | 1 | 75 | 170 | 6 |
11.6 | 1 | 75 | 170 | 6 |
11.7 | 1 | 75 | 170 | 6 |
11.8 | 1 | 75 | 170 | 6 |
11.9 | 1 | 75 | 170 | 6 |
12 | 1 | 75 | 170 | 6 |
12.1 | 1 | 80 | 180 | 6 |
12.2 | 1 | 80 | 180 | 6 |
12.3 | 1 | 80 | 180 | 6 |
12.4 | 1 | 80 | 180 | 6 |
12.5 | 1 | 80 | 180 | 6 |
12.6 | 1 | 80 | 180 | 8 |
12.7 | 1 | 80 | 180 | 8 |
12.8 | 1 | 80 | 180 | 8 |
12.9 | 1 | 80 | 180 | 8 |
13 | 1 | 80 | 180 | 8 |
13.1 | 1 | 85 | 190 | 8 |
13.2 | 1 | 85 | 190 | 8 |
13.3 | 1 | 85 | 190 | 8 |
13.4 | 1 | 85 | 190 | 8 |
13.5 | 1 | 85 | 190 | 8 |
13.6 | 1 | 85 | 190 | 8 |
13.7 | 1 | 85 | 190 | 8 |
13.8 | 1 | 85 | 190 | 8 |
13.9 | 1 | 85 | 190 | 8 |
14 | 1 | 85 | 190 | 8 |
14.1 | 1.5 | 90 | 210 | 8 |
14.2 | 1.5 | 90 | 210 | 8 |
14.3 | 1.5 | 90 | 210 | 8 |
14.4 | 1.5 | 90 | 210 | 8 |
14.5 | 1.5 | 90 | 210 | 8 |
14.6 | 1.5 | 90 | 210 | 8 |
14.7 | 1.5 | 90 | 210 | 8 |
14.8 | 1.5 | 90 | 210 | 8 |
14.9 | 1.5 | 90 | 210 | 8 |
15 | 1.5 | 90 | 210 | 8 |
15.1 | 1.5 | 95 | 215 | 8 |
15.2 | 1.5 | 95 | 215 | 8 |
15.3 | 1.5 | 95 | 215 | 8 |
15.4 | 1.5 | 95 | 215 | 8 |
15.5 | 1.5 | 95 | 215 | 8 |
15.6 | 1.5 | 95 | 215 | 8 |
15.7 | 1.5 | 95 | 215 | 8 |
15.8 | 1.5 | 95 | 215 | 8 |
15.9 | 1.5 | 95 | 215 | 8 |
16 | 1.5 | 95 | 215 | 8 |
16.1 | 1.5 | 100 | 220 | 8 |
16.2 | 1.5 | 100 | 220 | 8 |
16.3 | 1.5 | 100 | 220 | 8 |
16.4 | 1.5 | 100 | 220 | 8 |
16.5 | 1.5 | 100 | 220 | 8 |
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
16.6 | 1.5 | 100 | 220 | 8 |
16.7 | 1.5 | 100 | 220 | 8 |
16.8 | 1.5 | 100 | 220 | 8 |
16.9 | 1.5 | 100 | 220 | 8 |
17 | 1.5 | 100 | 220 | 8 |
17.1 | 1.5 | 105 | 225 | 8 |
17.2 | 1.5 | 105 | 225 | 8 |
17.3 | 1.5 | 105 | 225 | 8 |
17.4 | 1.5 | 105 | 225 | 8 |
17.5 | 1.5 | 105 | 225 | 8 |
17.6 | 1.5 | 105 | 225 | 8 |
17.7 | 1.5 | 105 | 225 | 8 |
17.8 | 1.5 | 105 | 225 | 8 |
17.9 | 1.5 | 105 | 225 | 8 |
18 | 1.5 | 105 | 225 | 8 |
18.1 | 1.5 | 105 | 225 | 8 |
18.2 | 1.5 | 105 | 225 | 8 |
18.3 | 1.5 | 105 | 225 | 8 |
18.4 | 1.5 | 105 | 225 | 8 |
18.5 | 1.5 | 105 | 225 | 8 |
18.6 | 1.5 | 105 | 225 | 8 |
18.7 | 1.5 | 105 | 225 | 8 |
18.8 | 1.5 | 105 | 225 | 8 |
18.9 | 1.5 | 105 | 225 | 8 |
19 | 1.5 | 105 | 225 | 8 |
19.1 | 1.5 | 110 | 230 | 8 |
19.2 | 1.5 | 110 | 230 | 8 |
19.3 | 1.5 | 110 | 230 | 8 |
19.4 | 1.5 | 110 | 230 | 8 |
19.5 | 1.5 | 110 | 230 | 8 |
19.6 | 1.5 | 110 | 230 | 8 |
19.7 | 1.5 | 110 | 230 | 8 |
19.8 | 1.5 | 110 | 230 | 8 |
19.9 | 1.5 | 110 | 230 | 8 |
20 | 1.5 | 110 | 230 | 8 |
20.1 | 1.5 | 120 | 240 | 8 |
20.2 | 1.5 | 120 | 240 | 8 |
20.3 | 1.5 | 120 | 240 | 8 |
20.4 | 1.5 | 120 | 240 | 8 |
20.5 | 1.5 | 120 | 240 | 8 |
20.6 | 1.5 | 120 | 240 | 8 |
20.7 | 1.5 | 120 | 240 | 8 |
20.8 | 1.5 | 120 | 240 | 8 |
20.9 | 1.5 | 120 | 240 | 8 |
21 | 1.5 | 120 | 240 | 8 |
21.1 | 1.5 | 120 | 240 | 8 |
21.2 | 1.5 | 120 | 240 | 8 |
21.3 | 1.5 | 120 | 240 | 8 |
21.4 | 1.5 | 120 | 240 | 8 |
21.5 | 1.5 | 120 | 240 | 8 |
21.6 | 1.5 | 120 | 240 | 8 |
21.7 | 1.5 | 120 | 240 | 8 |
21.8 | 1.5 | 120 | 240 | 8 |
21.9 | 1.5 | 120 | 240 | 8 |
22 | 1.5 | 120 | 240 | 8 |
22.1 | 1.5 | 130 | 250 | 8 |
22.2 | 1.5 | 130 | 250 | 8 |
22.3 | 1.5 | 130 | 250 | 8 |
22.4 | 1.5 | 130 | 250 | 8 |
22.5 | 1.5 | 130 | 250 | 8 |
22.6 | 1.5 | 130 | 250 | 8 |
22.7 | 1.5 | 130 | 250 | 8 |
22.8 | 1.5 | 130 | 250 | 8 |
22.9 | 1.5 | 130 | 250 | 8 |
23 | 1.5 | 130 | 250 | 8 |
23.1 | 1.5 | 130 | 270 | 8 |
23.2 | 1.5 | 130 | 270 | 8 |
23.3 | 1.5 | 130 | 270 | 8 |
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
23.4 | 1.5 | 130 | 270 | 8 |
23.5 | 1.5 | 130 | 270 | 8 |
23.6 | 1.5 | 130 | 270 | 8 |
23.7 | 1.5 | 130 | 270 | 8 |
23.8 | 1.5 | 130 | 270 | 8 |
23.9 | 1.5 | 130 | 270 | 8 |
24 | 1.5 | 130 | 270 | 8 |
24.1 | 1.5 | 130 | 270 | 8 |
24.2 | 1.5 | 130 | 270 | 8 |
24.3 | 1.5 | 130 | 270 | 8 |
24.4 | 1.5 | 130 | 270 | 8 |
24.5 | 1.5 | 130 | 270 | 8 |
24.6 | 1.5 | 130 | 270 | 8 |
24.7 | 1.5 | 130 | 270 | 8 |
24.8 | 1.5 | 130 | 270 | 8 |
24.9 | 1.5 | 130 | 270 | 8 |
25 | 1.5 | 130 | 270 | 8 |
25.1 | 1.5 | 140 | 280 | 10 |
25.2 | 1.5 | 140 | 280 | 10 |
25.3 | 1.5 | 140 | 280 | 10 |
25.4 | 1.5 | 140 | 280 | 10 |
25.5 | 1.5 | 140 | 280 | 10 |
25.6 | 1.5 | 140 | 280 | 10 |
25.7 | 1.5 | 140 | 280 | 10 |
25.8 | 1.5 | 140 | 280 | 10 |
25.9 | 1.5 | 140 | 280 | 10 |
26 | 1.5 | 140 | 280 | 10 |
26.1 | 1.5 | 140 | 280 | 10 |
26.2 | 1.5 | 140 | 280 | 10 |
26.3 | 1.5 | 140 | 280 | 10 |
26.4 | 1.5 | 140 | 280 | 10 |
26.5 | 1.5 | 140 | 280 | 10 |
26.6 | 1.5 | 140 | 280 | 10 |
26.7 | 1.5 | 140 | 280 | 10 |
26.8 | 1.5 | 140 | 280 | 10 |
26.9 | 1.5 | 140 | 280 | 10 |
27 | 1.5 | 140 | 280 | 10 |
27.1 | 1.5 | 140 | 280 | 10 |
27.2 | 1.5 | 140 | 280 | 10 |
27.3 | 1.5 | 140 | 280 | 10 |
27.4 | 1.5 | 140 | 280 | 10 |
27.5 | 1.5 | 140 | 280 | 10 |
27.6 | 1.5 | 140 | 280 | 10 |
27.7 | 1.5 | 140 | 280 | 10 |
27.8 | 1.5 | 140 | 280 | 10 |
27.9 | 1.5 | 140 | 280 | 10 |
28 | 1.5 | 140 | 280 | 10 |
28.1 | 1.5 | 150 | 290 | 10 |
28.2 | 1.5 | 150 | 290 | 10 |
28.3 | 1.5 | 150 | 290 | 10 |
28.4 | 1.5 | 150 | 290 | 10 |
28.5 | 1.5 | 150 | 290 | 10 |
28.6 | 1.5 | 150 | 290 | 10 |
28.7 | 1.5 | 150 | 290 | 10 |
28.8 | 1.5 | 150 | 290 | 10 |
28.9 | 1.5 | 150 | 290 | 10 |
29 | 1.5 | 150 | 290 | 10 |
29.1 | 1.5 | 150 | 290 | 10 |
29.2 | 1.5 | 150 | 290 | 10 |
29.3 | 1.5 | 150 | 290 | 10 |
29.4 | 1.5 | 150 | 290 | 10 |
29.5 | 1.5 | 150 | 290 | 10 |
29.6 | 1.5 | 150 | 290 | 10 |
29.7 | 1.5 | 150 | 290 | 10 |
29.8 | 1.5 | 150 | 290 | 10 |
29.9 | 1.5 | 150 | 290 | 10 |
30 | 1.5 | 150 | 290 | 10 |
Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
2.95~2.99 | 0.5 | 35 | 110 | 6 |
3.01~3.09 | 0.5 | 35 | 110 | 6 |
3.95~3.99 | 0.5 | 35 | 110 | 6 |
4.01~4.09 | 0.5 | 35 | 110 | 6 |
4.95~4.99 | 1 | 45 | 120 | 6 |
5.01~5.09 | 1 | 45 | 120 | 6 |
5.95~5.99 | 1 | 50 | 130 | 6 |
6.01~6.09 | 1 | 50 | 130 | 6 |
6.95~6.99 | 1 | 55 | 140 | 6 |
7.01~7.09 | 1 | 55 | 140 | 6 |
7.95~7.99 | 1 | 60 | 150 | 6 |
8.01~8.09 | 1 | 60 | 150 | 6 |
8.95~8.99 | 1 | 70 | 160 | 6 |
9.01~9.09 | 1 | 70 | 160 | 6 |
9.95~9.99 | 1 | 70 | 160 | 6 |
10.01~10.09 | 1 | 70 | 160 | 6 |
10.95~10.99 | 1 | 75 | 170 | 6 |
11.01~11.09 | 1 | 75 | 170 | 6 |
11.95~11.99 | 1 | 75 | 170 | 6 |
12.01~12.09 | 1 | 75 | 170 | 6 |
12.95~12.99 | 1 | 80 | 180 | 8 |
13.01~13.09 | 1 | 80 | 180 | 8 |
13.95~13.99 | 1 | 85 | 190 | 8 |
14.01~14.09 | 1 | 85 | 190 | 8 |
14.95~14.99 | 1.5 | 90 | 210 | 8 |
15.01~15.09 | 1.5 | 90 | 210 | 8 |
15.95~15.99 | 1.5 | 95 | 215 | 8 |
16.01~16.09 | 1.5 | 95 | 215 | 8 |
Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
16.95~16.99 | 1.5 | 100 | 220 | 8 |
17.01~17.09 | 1.5 | 100 | 220 | 8 |
17.95~17.99 | 1.5 | 105 | 225 | 8 |
18.01~18.09 | 1.5 | 105 | 225 | 8 |
18.95~18.99 | 1.5 | 105 | 225 | 8 |
19.01~19.09 | 1.5 | 105 | 225 | 8 |
19.95~19.99 | 1.5 | 110 | 230 | 8 |
20.01~20.09 | 1.5 | 110 | 230 | 8 |
20.95~20.99 | 1.5 | 120 | 240 | 8 |
21.01~21.09 | 1.5 | 120 | 240 | 8 |
21.95~21.99 | 1.5 | 120 | 240 | 8 |
22.01~22.09 | 1.5 | 120 | 240 | 8 |
22.95~22.99 | 1.5 | 130 | 250 | 8 |
23.01~23.09 | 1.5 | 130 | 250 | 8 |
23.95~23.99 | 1.5 | 130 | 270 | 8 |
24.01~24.09 | 1.5 | 130 | 270 | 8 |
24.95~24.99 | 1.5 | 130 | 270 | 8 |
25.01~25.09 | 1.5 | 130 | 270 | 8 |
25.95~25.99 | 1.5 | 140 | 280 | 10 |
26.01~26.09 | 1.5 | 140 | 280 | 10 |
26.95~26.99 | 1.5 | 140 | 280 | 10 |
27.01~27.09 | 1.5 | 140 | 280 | 10 |
27.95~27.99 | 1.5 | 140 | 280 | 10 |
28.01~28.09 | 1.5 | 140 | 280 | 10 |
28.95~28.99 | 1.5 | 150 | 290 | 10 |
29.01~29.09 | 1.5 | 150 | 290 | 10 |
29.95~29.99 | 1.5 | 150 | 290 | 10 |
30.01~30.09 | 1.5 | 150 | 290 | 10 |
Shank type | Tapered Shank | Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | None | Tool Material Type | High-Speed Steel |
How can we improve?
How can we improve?