High-Speed Steel Spiral Hand Reamer, Right Blade with 12°Left Spiral, 0.01 mm Unit Designation

Brand :
MISUMI
Caution
Product Description
[Features]
·Standard spiral reamer right flute left helix angle 12° type
·Cutting diameter can be selected in units of 0.01 mm
·Helical blade reduces cutting force

Specifications

Model Number
SPHR
| Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
| 2.01~2.09 | 6 | 30 | 60 | 4 |
| 3.01~3.09 | 8 | 40 | 72 | 6 |
| 3.95~3.99 | 8 | 40 | 80 | 6 |
| 4.01~4.09 | 8 | 40 | 80 | 6 |
| 4.95~4.99 | 9 | 45 | 90 | 6 |
| 5.01~5.09 | 9 | 45 | 90 | 6 |
| 5.95~5.99 | 10 | 50 | 100 | 6 |
| 6.01~6.09 | 10 | 50 | 100 | 6 |
| 6.95~6.99 | 11 | 55 | 105 | 6 |
| 7.01~7.09 | 11 | 55 | 105 | 6 |
| 7.95~7.99 | 12 | 60 | 115 | 6 |
| 8.01~8.09 | 12 | 60 | 115 | 6 |
| 8.95~8.99 | 13 | 65 | 125 | 6 |
| 9.01~9.09 | 13 | 65 | 125 | 6 |
| 9.95~9.99 | 14 | 70 | 130 | 6 |
| 10.01~10.09 | 14 | 70 | 130 | 6 |
| 10.95~10.99 | 15 | 75 | 140 | 6 |
| 11.01~11.09 | 15 | 75 | 140 | 6 |
| Flute Diameter D 0.01 mm Increment Designation | Chamfer Length T | Blade Length ℓ | Overall Length L | Number of Flutes |
| 11.95~11.99 | 15 | 75 | 150 | 6 |
| 12.01~12.09 | 15 | 75 | 150 | 6 |
| 12.95~12.99 | 16 | 80 | 160 | 8 |
| 13.01~13.09 | 16 | 80 | 160 | 8 |
| 13.95~13.99 | 17 | 85 | 165 | 8 |
| 14.01~14.09 | 17 | 85 | 165 | 8 |
| 14.95~14.99 | 18 | 90 | 175 | 8 |
| 15.01~15.09 | 18 | 90 | 175 | 8 |
| 15.95~15.99 | 19 | 95 | 185 | 8 |
| 16.01~16.09 | 19 | 95 | 185 | 8 |
| 16.95~16.99 | 20 | 100 | 190 | 8 |
| 17.01~17.09 | 20 | 100 | 190 | 8 |
| 17.95~17.99 | 21 | 105 | 200 | 8 |
| 18.01~18.09 | 21 | 105 | 200 | 8 |
| 18.95~18.99 | 21 | 105 | 210 | 8 |
| 19.01~19.09 | 21 | 105 | 210 | 8 |
| 19.95~19.99 | 22 | 110 | 220 | 8 |
| 20.01~20.09 | 22 | 110 | 220 | 8 |
For Cutting Conditions, Refer to >>Click here.