(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·High-speed cutting greatly improves efficiency compared to high-speed steel reamers
·High-speed cutting is possible by adopting helical flutes
Part Number |
---|
SEC-HSPR-3 |
SEC-HSPR-4 |
SEC-HSPR-5 |
SEC-HSPR-6 |
SEC-HSPR-6.5 |
SEC-HSPR-7 |
SEC-HSPR-7.5 |
SEC-HSPR-8 |
SEC-HSPR-8.5 |
SEC-HSPR-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Diameter Tolerance (mm) | Shank Diameter d (mm) | Tolerance of Shank Diameter | Overall Length L (mm) | Chamfer Length T |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,525.00 | REAMER | 1 Piece(s) | 3 Day(s) | 3 | 25 | 0.006 ~ 0.002 | 3 | h7 (0 – -0.010) | 60 | 4.5 | ||
฿ 2,034.00 | REAMER | 1 Piece(s) | 3 Day(s) | 4 | 30 | 0.009 ~ 0.004 | 4 | h7 (0 – -0.012) | 70 | 4.5 | ||
฿ 2,286.00 | REAMER | 1 Piece(s) | 3 Day(s) | 5 | 30 | 0.009 ~ 0.004 | 5 | h7 (0 – -0.012) | 70 | 5 | ||
฿ 2,040.00 | REAMER | 1 Piece(s) | 3 Day(s) | 6 | 35 | 0.009 ~ 0.004 | 6 | h7 (0 – -0.012) | 80 | 5 | ||
฿ 2,167.00 | REAMER | 1 Piece(s) | 3 Day(s) | 6.5 | 35 | 0.012 ~ 0.006 | 8 | h7 (0 – -0.015) | 80 | 7 | ||
฿ 2,348.00 | REAMER | 1 Piece(s) | 3 Day(s) | 7 | 35 | 0.012 ~ 0.006 | 8 | h7 (0 – -0.015) | 80 | 7 | ||
฿ 2,632.00 | REAMER | 1 Piece(s) | 3 Day(s) | 7.5 | 35 | 0.012 ~ 0.006 | 8 | h7 (0 – -0.015) | 80 | 7 | ||
฿ 2,916.00 | REAMER | 1 Piece(s) | 3 Day(s) | 8 | 35 | 0.012 ~ 0.006 | 8 | h7 (0 – -0.015) | 80 | 7 | ||
฿ 3,419.00 | REAMER | 1 Piece(s) | 3 Day(s) | 8.5 | 40 | 0.012 ~ 0.006 | 10 | h7 (0 – -0.015) | 90 | 7 | ||
฿ 4,175.00 | REAMER | 1 Piece(s) | 3 Day(s) | 10 | 40 | 0.012 ~ 0.006 | 10 | h7 (0 – -0.015) | 90 | 7 |
Loading...
Model Number | Chamfer Length T | Blade Length ℓ | Overall Length L | Shank Diameter d | Number of Flutes | |
Flute Diameter D | ||||||
SEC−HSPR | 2 | 4 | 20 | 50 | 2 | 3 |
2.5 | 4.5 | 20 | 50 | 2.5 | 3 | |
3 | 4.5 | 25 | 60 | 3 | 3 | |
3.5 | 4.5 | 25 | 60 | 3.5 | 3 | |
4 | 4.5 | 30 | 70 | 4 | 3 | |
5 | 5 | 30 | 70 | 5 | 3 | |
5.5 | 5 | 30 | 80 | 6 | 3 | |
6 | 5 | 35 | 80 | 6 | 3 | |
6.5 | 7 | 35 | 80 | 8 | 3 | |
7 | 7 | 35 | 80 | 8 | 3 | |
7.5 | 7 | 35 | 80 | 8 | 3 | |
8 | 7 | 35 | 80 | 8 | 3 | |
8.5 | 7 | 40 | 90 | 10 | 3 | |
9 | 7 | 40 | 90 | 10 | 3 | |
9.5 | 7 | 40 | 90 | 10 | 3 | |
10 | 7 | 40 | 90 | 10 | 3 |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Spiral | Base-Blade Availability | None | Number of Flutes(Sheet(s)) | 3 |
Tool Material Type | Carbide |
How can we improve?
How can we improve?