Carbide Straight Reamer, Non-Coated / TS Coat for High-Hardness Steel Machining

Brand :
MISUMI
Caution
Product Description
[Features]
·Carbide material enables high-speed cutting, greatly improving efficiency compared to high-speed steel reamers
·TS coated products are ideal for finishing high hardness steel of 40 HRC or higher (TSC-XHR)

Specifications

| Model Number | Chamfer Length T | Blade Length ℓ | Overall Length L | Shank Diameter d | Number of Flutes | |
| Flute Diameter D | ||||||
| SEC-HR (Non-coated) TSC-XHR (For high-hardness steel machining) | 1 | 0.3 | 12 | 50 | 1 | 4 |
| 1.5 | 0.4 | 16 | 50 | 1.5 | 4 | |
| 2 | 0.5 | 18 | 50 | 2 | 4 | |
| 2.5 | 0.5 | 20 | 50 | 2.5 | 4 | |
| 3 | 0.5 | 27 | 60 | 3 | 4 | |
| 3.5 | 0.5 | 27 | 60 | 3.5 | 4 | |
| 4 | 0.5 | 27 | 60 | 4 | 4 | |
| 4.5 | 0.5 | 30 | 70 | 4.5 | 6 | |
| 5 | 0.5 | 30 | 70 | 5 | 6 | |
| 5.5 | 0.8 | 30 | 80 | 5.5 | 6 | |
| 6 | 0.8 | 30 | 80 | 6 | 6 | |
| 6.5 | 0.8 | 35 | 80 | 7 | 6 | |
| 7 | 0.8 | 35 | 80 | 7 | 6 | |
| 7.5 | 0.8 | 35 | 80 | 8 | 6 | |
| 8 | 0.8 | 35 | 80 | 8 | 6 | |
| 8.5 | 1 | 40 | 90 | 9 | 6 | |
| 9 | 1 | 40 | 90 | 9 | 6 | |
| 9.5 | 1 | 40 | 90 | 10 | 6 | |
| 10 | 1 | 40 | 90 | 10 | 6 |
For Cutting Conditions, Refer to >>Click here.
More Information

●High-speed cutting is possible using carbide, providing for a significant improvement in efficiency compared to a high-speed steel reamer.
●It has a new TS film coating with much greater oxidation resistance and hardness than conventional films. (TSC-XHR)
●The TS coating makes it ideal for finishing 40HRC high-hardness steel. (TSC-XHR)