(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Standard carbide straight reamer custom dimensions type
·Custom dimensions can be specified in units of 0.01 mm for cutting diameter and 0.5 mm for flute length
Part Number |
---|
CHR3-[0.3-2.99/0.01]-[0.5-15/0.5] |
CHR4-[3-3.99/0.01]-[0.5-20/0.5] |
CHR6-[3-5.99/0.01]-[3-24/0.5] |
CHR8-[4-7.99/0.01]-[4-28/0.5] |
CHR10-[6-9.99/0.01]-[5-35/0.5] |
CHR12-[8-11.99/0.01]-[6-36/0.5] |
CHR16-[10-15.99/0.01]-[8-48/0.5] |
CHR-HP3-[0.3-2.99/0.01]-[0.5-15/0.5] |
CHR-HP4-[3-3.99/0.01]-[0.5-20/0.5] |
CHR-HP6-[3-5.99/0.01]-[3-24/0.5] |
CHRZ3-[2-2.99/0.01]-[0.5-15/0.5]-[5-20/1] |
CHRZ4-[3-3.99/0.01]-[0.5-20/0.5]-[5-20/1] |
CHRZ6-[3-5.99/0.01]-[3-24/0.5]-[5-20/1] |
CHRZ-HP3-[2-2.99/0.01]-[0.5-15/0.5]-[5-20/1] |
CHRZ-HP4-[3-3.99/0.01]-[0.5-20/0.5]-[5-20/1] |
CHRZ-HP6-[3-5.99/0.01]-[3-24/0.5]-[5-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | No. | Diameter Tolerance (mm) | Shank Diameter d (mm) | Number of Flutes (Sheet(s)) | Overall Length L (mm) | Neck Length (ℓ1) (mm) | Length Under Neck ℓ2 | Chamfer Length T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | REAMER | 1 Piece(s) | 7 Day(s) | 0.3 ~ 2.99 | 0.5 ~ 15 | 3 | 0 ~ 0.005 | 3 | 2 | 40 | - | - | Flute Diameter up to 1.0: 0.1/ Flute Diameter up to 1.5: 0.2/ Flute Diameter exceeding 1.5: 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 3.99 | 0.5 ~ 20 | 4 | 0 ~ 0.005 | 4 | 4 | 50 | - | - | 0.5 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 3 ~ 5.99 | 3 ~ 24 | 6 | 0 ~ 0.005 | 6 | 4 | 60 | - | - | 0.8 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 4 ~ 7.99 | 4 ~ 28 | 8 | 0 ~ 0.005 | 8 | 4 | 60 | - | - | 1 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 6 ~ 9.99 | 5 ~ 35 | 10 | 0 ~ 0.005 | 10 | 6 | 80 | - | - | 1 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 8 ~ 11.99 | 6 ~ 36 | 12 | 0 ~ 0.005 | 12 | 6 | 80 | - | - | 1.5 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 10 ~ 15.99 | 8 ~ 48 | 16 | 0 ~ 0.005 | 16 | 6 | 100 | - | - | 1.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 0.3 ~ 2.99 | 0.5 ~ 15 | 3 | 0 ~ 0.003 | 3 | 2 | 40 | - | - | Flute Diameter up to 1.0: 0.1/ Flute Diameter up to 1.5: 0.2/ Flute Diameter exceeding 1.5: 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 3.99 | 0.5 ~ 20 | 4 | 0 ~ 0.003 | 4 | 4 | 50 | - | - | 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 5.99 | 3 ~ 24 | 6 | 0 ~ 0.003 | 6 | 4 | 60 | - | - | 0.8 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2 ~ 2.99 | 0.5 ~ 15 | 3 | 0 ~ 0.005 | 3 | 2 | 40 | 5 ~ 20 | ℓ + ℓ1 ≦ 20 | 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 3.99 | 0.5 ~ 20 | 4 | 0 ~ 0.005 | 4 | 4 | 50 | 5 ~ 20 | ℓ + ℓ1 ≦ 25 | 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 5.99 | 3 ~ 24 | 6 | 0 ~ 0.005 | 6 | 4 | 60 | 5 ~ 20 | ℓ + ℓ1 ≦ 35 | 0.8 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2 ~ 2.99 | 0.5 ~ 15 | 3 | 0 ~ 0.003 | 3 | 2 | 40 | 5 ~ 20 | ℓ + ℓ1 ≦ 20 | 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 3.99 | 0.5 ~ 20 | 4 | 0 ~ 0.003 | 4 | 4 | 50 | 5 ~ 20 | ℓ + ℓ1 ≦ 25 | 0.5 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3 ~ 5.99 | 3 ~ 24 | 6 | 0 ~ 0.003 | 6 | 4 | 60 | 5 ~ 20 | ℓ + ℓ1 ≦ 35 | 0.8 |
Loading...
Model Number | Flute Diameter D 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Chamfer Length T | Overall Length L | Shank Diameter d | Number of Flutes | |
No. | |||||||
CHR CHR-HP (No.3 ~ No.6 only can be designated) | 3 | 0.30 ~ 0.49 | 0.5 ~ 1.0 | 0.1 | 40 | 3 | 2 |
3 | 0.50 ~ 1.00 | 0.5 ~ 5.0 | 0.1 | 40 | 3 | 2 | |
3 | 1.01 ~ 1.50 | 0.5 ~ 5.0 | 0.2 | 40 | 3 | 2 | |
3 | 1.51 ~ 2.00 | 0.5 ~ 10.0 | 0.5 | 40 | 3 | 2 | |
3 | 2.01 ~ 2.99 | 0.5 ~ 15.0 | 0.5 | 40 | 3 | 2 | |
4 | 3.00 ~ 3.99 | 0.5 ~ 20.0 | 0.5 | 50 | 4 | 4 | |
6 | 3.00 ~ 5.99 | 3.0 ~ 24.0 | 0.8 | 60 | 6 | 4 | |
8 | 4.00 ~ 7.99 | 4.0 ~ 28.0 | 1.0 | 60 | 8 | 4 | |
10 | 6.00 ~ 9.99 | 5.0 ~ 35.0 | 1.0 | 80 | 10 | 6 | |
12 | 8.00 ~ 11.99 | 6.0 ~ 36.0 | 1.5 | 80 | 12 | 6 | |
16 | 10.00 ~ 15.99 | 8.0 ~ 48.0 | 1.5 | 100 | 16 | 6 |
Model Number | Flute Diameter D 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Neck Length ℓ1 1 mm Increment Designation | Length Under Neck Specified Range ℓ2 | Chamfer Length T | Overall Length L | Shank Diameter d | Number of Flutes | |
No. | |||||||||
CHRZ CHRZ-HP | 3 | 2.00 ~ 2.99 | 0.5 ~ 15.0 | 5 ≤ ℓ1 ≤ 20 | ℓ + ℓ1 ≤ 20 | 0.5 | 40 | 3 | 2 |
4 | 3.00 ~ 3.99 | 0.5 ~ 20.0 | ℓ + ℓ1 ≤ 25 | 0.5 | 50 | 4 | 4 | ||
6 | 3.00 ~ 5.99 | 3.0 ~ 24.0 | ℓ + ℓ1 ≤ 35 | 0.8 | 60 | 6 | 4 |
Model Number | Coating Addition |
CHR | ○ |
CHRZ | ○ |
CHR-HP | - |
CHRZ-HP | - |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | None | Tool Material Type | Carbide |
How can we improve?
How can we improve?