(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Since it has end flute, it can simultaneously correct the curvature of the hole with the milling function and improve the surface roughness with the burnishing function
·Direct reaming is possible without correction by an end mill after drilling a pilot hole
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Shank Diameter d (mm) | Number of Flutes (Sheet(s)) | Overall Length L (mm) | Chamfer Length T |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,566.66 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 3 | 27 | 3 | 4 | 60 | 0.5 | |
฿ 1,542.00 | REAMER | 1 Piece(s) | 3 Day(s) | 3.005 | 27 | 3 | 4 | 60 | 0.5 | ||
฿ 1,554.00 | REAMER | 1 Piece(s) | 3 Day(s) | 3.01 | 27 | 3 | 4 | 60 | 0.5 | ||
฿ 1,772.18 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 4 | 27 | 4 | 4 | 60 | 0.5 | |
฿ 1,772.18 | REAMER | 1 Piece(s) | 3 Day(s) | 4.005 | 27 | 4 | 4 | 60 | 0.5 | ||
฿ 1,789.80 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 4.01 | 27 | 4 | 4 | 60 | 0.5 | |
฿ 1,866.14 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 5 | 30 | 5 | 4 | 70 | 0.5 | |
฿ 1,901.37 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 5.005 | 30 | 5 | 4 | 70 | 0.5 | |
฿ 1,901.37 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 5.01 | 30 | 5 | 4 | 70 | 0.8 | |
฿ 2,134.00 | REAMER | 1 Piece(s) | 3 Day(s) | 6 | 30 | 6 | 6 | 80 | 0.8 | ||
฿ 2,089.00 | REAMER | 1 Piece(s) | 3 Day(s) | 6.005 | 30 | 6 | 6 | 80 | 0.8 | ||
฿ 2,134.00 | REAMER | 1 Piece(s) | 3 Day(s) | 6.01 | 30 | 6 | 6 | 80 | 0.8 | ||
฿ 2,035.00 | REAMER | 1 Piece(s) | 3 Day(s) | 7 | 35 | 7 | 6 | 80 | 0.8 | ||
฿ 2,035.00 | REAMER | 1 Piece(s) | 3 Day(s) | 7.005 | 35 | 7 | 6 | 80 | 0.8 | ||
฿ 2,587.00 | REAMER | 1 Piece(s) | 3 Day(s) | 8 | 35 | 8 | 6 | 80 | 0.8 | ||
฿ 3,060.00 | REAMER | 1 Piece(s) | 3 Day(s) | 8.005 | 40 | 8 | 6 | 80 | 0.8 | ||
฿ 3,090.00 | REAMER | 1 Piece(s) | 3 Day(s) | 8.01 | 40 | 8 | 6 | 80 | 1 | ||
฿ 5,723.00 | REAMER | 1 Piece(s) | 3 Day(s) | 9 | 40 | 9 | 6 | 90 | 1 | ||
฿ 5,723.00 | REAMER | 1 Piece(s) | 3 Day(s) | 9.005 | 40 | 9 | 6 | 90 | 1 | ||
฿ 5,723.00 | REAMER | 1 Piece(s) | 3 Day(s) | 9.01 | 40 | 9 | 6 | 90 | 1 | ||
฿ 4,110.97 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 10 | 6 | 90 | 1 | |
฿ 4,111.00 | REAMER | 1 Piece(s) | Available | 3 Day(s) | 10.005 | 40 | 10 | 6 | 90 | 1 | |
฿ 6,692.00 | REAMER | 1 Piece(s) | 3 Day(s) | 10.01 | 40 | 10 | 6 | 90 | 1 |
Loading...
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Overall Length L | Shank Diameter d | Number of Flutes | Bottom Blade Shape |
3 | 0.5 | 27 | 60 | 3 | 4 | Flat |
3.005 | 0.5 | 27 | 60 | 3 | 4 | |
3.01 | 0.5 | 27 | 60 | 3 | 4 | |
4 | 0.5 | 27 | 60 | 4 | 4 | |
4.005 | 0.5 | 27 | 60 | 4 | 4 | |
4.01 | 0.5 | 27 | 60 | 4 | 4 | |
5 | 0.5 | 30 | 70 | 5 | 4 | |
5.005 | 0.5 | 30 | 70 | 5 | 4 | |
5.01 | 0.8 | 30 | 70 | 5 | 4 | |
6 | 0.8 | 30 | 80 | 6 | 6 | |
6.005 | 0.8 | 30 | 80 | 6 | 6 | |
6.01 | 0.8 | 30 | 80 | 6 | 6 | |
7 | 0.8 | 35 | 80 | 7 | 6 | |
7.005 | 0.8 | 35 | 80 | 7 | 6 | |
7.01 | 0.8 | 35 | 80 | 7 | 6 | |
8 | 0.8 | 35 | 80 | 8 | 6 | |
8.005 | 0.8 | 40 | 80 | 8 | 6 | |
8.01 | 1.0 | 40 | 80 | 8 | 6 | |
9 | 1.0 | 40 | 90 | 9 | 6 | |
9.005 | 1.0 | 40 | 90 | 9 | 6 | |
9.01 | 1.0 | 40 | 90 | 9 | 6 | |
10 | 1.0 | 40 | 90 | 10 | 6 | |
10.005 | 1.0 | 40 | 90 | 10 | 6 | |
10.01 | 1.0 | 40 | 90 | 10 | 6 |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | Included | Bottom Blade Shape | Flat |
Diameter Tolerance(mm) | 0 ~ 0.005 | Tool Material Type | Carbide |
How can we improve?
How can we improve?