(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1-flute type with high versatility in countersink
Part Number |
---|
TA-CS1M10 |
TA-CS1M15 |
TA-CS1M20 |
TA-CS1M25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (mm) | Shank Diameter (d) | Overall Length L | Chamfering Hole Diameter Range |
---|---|---|---|---|---|---|---|---|---|
฿ 1,431.00 | COUNTERSINK | 1 Piece(s) | 3 Day(s) | 10 | 6 | 45 | 1 – 10 | ||
฿ 1,092.00 | COUNTERSINK | 1 Piece(s) | Available | Same day | 15 | 8 | 55 | 2 ~ 15 | |
฿ 2,010.00 | COUNTERSINK | 1 Piece(s) | 3 Day(s) | 20 | 10 | 63 | 2 – 20 | ||
฿ 2,274.00 | COUNTERSINK | 1 Piece(s) | 3 Day(s) | 25 | 12 | 67 | 3 – 25 |
Loading...
Model Number
TA-CS1M
Diameter D | Chamfering Hole Diameter Range | Overall Length L | Shank Diameter d |
10 | 1 ~ 10 | 45 | 6 |
15 | 2 ~ 15 | 55 | 8 |
20 | 2 ~ 20 | 63 | 10 |
25 | 3 ~ 25 | 67 | 12 |
Use | Hole Chamfer | Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | Cobalt High-Speed Steel | Coating Presence | Included |
Coating Type | TiAlN | Diameter Tolerance | + 0.05 – 0 | Tolerance of Shank Diameter | h9 |
How can we improve?
How can we improve?