1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Speed Steel Center Drill, Long / New JIS, Model A

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Speed Steel Center Drill, Long / New JIS, Model A
  • High-Speed Steel Center Drill, Long / New JIS, Model A
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 542.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Necessary items for positioning processing
·Non-coated high-speed steel double-edged 2-flute tip angle 120° (New JIS A type)
·Effective for positioning processing in deep places

High-Speed Steel Center Drill, Long / New JIS, Model A:Related Image
Part Number
CTDAL1
CTDAL1.5
CTDAL2
CTDAL2.5
CTDAL3
CTDAL4
CTDAL5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter (D)
(mm)
Shank Diameter (d) Flute Length ℓ

฿ 929.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) -141.3 – 1.6

฿ 542.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) -1.552.0 – 2.4

฿ 619.00

CENTER DRILL 1 Piece(s) Available Same day 10262.5 – 2.9

฿ 735.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) -2.583.1 – 3.6

฿ 735.00

CENTER DRILL 1 Piece(s) Available Same day 10383.9 – 4.4

฿ 952.00

CENTER DRILL 1 Piece(s) Same day 104105.0 – 5.6

฿ 2,096.00

CENTER DRILL 1 Piece(s) 3 Day(s) -5126.3 – 6.9

Loading...

  1. 1

Specifications

High-Speed Steel Center Drill, Long / New JIS, Model A:Related Image

Model Number
CTDAL
Diameter
D
Shank Diameter
d
Overall Length
L
Blade Length
141001.3 ~ 1.6
1.551002.0 ~ 2.4
261002.5 ~ 2.9
2.581003.1 ~ 3.6
381003.9 ~ 4.4
4101005.0 ~ 5.6
5121006.3 ~ 6.9

For Cutting Conditions, Refer to >>Click here.
 

Basic Information

Use Centering (Positioning) Work Material General Steel Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence None
Overall Length L 100 Diameter Tolerance ±0.05 Tolerance of Shank Diameter ±0.05
CAD data availability(2D/3D) 2D/3D