1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiAlN Coated High-Speed Steel Center Drill, Long Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiAlN Coated High-Speed Steel Center Drill, Long Model
  • TiAlN Coated High-Speed Steel Center Drill, Long Model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 774.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The adoption of TiAlN coating with excellent wear resistance allows for the long service life and high-speed cutting.

TiAlN Coated High-Speed Steel Center Drill, Long Model:Related Image
Part Number
TA-CTDAL1
TA-CTDAL2
TA-CTDAL3
TA-CTDAL4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(mm)
Shank Diameter (d) Groove Length ℓ

฿ 1,914.00

CENTER DRILL 1 Piece(s) 3 Day(s) 141.3 – 1.7

฿ 774.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) 262.5 – 3.1

฿ 945.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) 383.9 – 4.6

฿ 2,147.00

CENTER DRILL 1 Piece(s) 3 Day(s) 4105.0 – 5.9

Loading...

  1. 1

Specifications

TiAlN Coated High-Speed Steel Center Drill, Long Model:Related Image

Model Number
TA-CTDAL
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
11.3 ~ 1.71004
22.5 ~ 3.11006
33.9 ~ 4.61008
45.0 ~ 5.910010

For Cutting Conditions, Refer to >>Click here.

More Information


The adoption of TiAℓN coating with excellent wear resistance provides for a long lifetime / high-speed cutting.

Basic Information

Use Centering (Positioning) Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiAlN Overall Length L 100 Diameter Tolerance ±0.05
Tolerance of Shank Diameter ±0.05 CAD data availability(2D/3D) 2D/3D