1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiAlN Coated High-Speed Steel Center Drill, Regular Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiAlN Coated High-Speed Steel Center Drill, Regular Model
  • TiAlN Coated High-Speed Steel Center Drill, Regular Model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 472.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TiAlN coated type of the popular center drill

TiAlN Coated High-Speed Steel Center Drill, Regular Model:Related Image
Part Number
TA-CTDA1
TA-CTDA2
TA-CTDA3
TA-CTDA4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Groove Length ℓ

฿ 530.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) 14351.3 – 1.7

฿ 472.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) 26452.5 – 3.1

฿ 728.00

CENTER DRILL 1 Piece(s) Available Same day 38503.9 – 4.6

฿ 797.00

CENTER DRILL 1 Piece(s) Available 3 Day(s) 410555.0 – 5.9

Loading...

  1. 1

Specifications

TiAlN Coated High-Speed Steel Center Drill, Regular Model:Related Image

Model Number
TA-CTDA
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
11.3 ~ 1.7354
22.5 ~ 3.1456
33.9 ~ 4.6508
45.0 ~ 5.95510

For Cutting Conditions, Refer to >>Click here.

Basic Information

Use Centering (Positioning) Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiAlN Diameter Tolerance ±0.05 Tolerance of Shank Diameter ±0.05
CAD data availability(2D/3D) 2D/3D