(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiAlN coated type of the popular spot drill
Part Number |
---|
TA-LS-NCSPD3-90 |
TA-LS-NCSPD4-90 |
TA-LS-NCSPD6-90 |
TA-LS-NCSPD8-90 |
TA-LS-NCSPD10-90 |
TA-LS-NCSPD12-90 |
TA-NCSPD2-90 |
TA-NCSPD3-90 |
TA-NCSPD4-90 |
TA-NCSPD6-90 |
TA-NCSPD8-90 |
TA-NCSPD10-90 |
TA-NCSPD12-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (mm) | Shank Diameter (d) | Tip Diameter D | Tip Core Thickness | Overall Length L | Groove Length ℓ |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.00 | NC SPOT DRILL | 1 Piece(s) | Available | 3 Day(s) | 3 | 3 | 3 | 0.2 – 0.4 | 80 | 10 | |
฿ 1,198.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 4 | 4 | 4 | 0.5 – 0.7 | 100 | 12 | ||
฿ 1,463.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 6 | 6 | 6 | 0.7 – 0.9 | 140 | 20 | ||
฿ 1,658.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 8 | 8 | 8 | 0.8 – 1.2 | 140 | 25 | ||
฿ 2,047.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 10 | 10 | 10 | 1.1 – 1.5 | 170 | 25 | ||
฿ 2,840.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 12 | 12 | 12 | 1.4 – 1.8 | 170 | 30 | ||
฿ 876.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 2 | 2 | 2 | 0.15 – 0.3 | 49 | 8 | ||
฿ 876.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 3 | 3 | 3 | 0.2 – 0.4 | 50 | 10 | ||
฿ 876.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 4 | 4 | 4 | 0.5 – 0.7 | 52 | 12 | ||
฿ 1,064.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 6 | 6 | 6 | 0.7 – 0.9 | 66 | 20 | ||
฿ 1,203.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 8 | 8 | 8 | 0.8 – 1.2 | 79 | 25 | ||
฿ 1,041.00 | NC SPOT DRILL | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 10 | 1.1 – 1.5 | 89 | 25 | |
฿ 2,363.00 | NC SPOT DRILL | 1 Piece(s) | 3 Day(s) | 12 | 12 | 12 | 1.4 – 1.8 | 102 | 30 |
Loading...
Diameter D | Double Angle θ | Center Thickness | Groove Length ℓ | Overall Length L | Shank Diameter d |
2 | 90° | 0.15 ~ 0.3 | 8 | 49 | 2 |
3 | 0.2 ~ 0.4 | 10 | 50 | 3 | |
4 | 0.5 ~ 0.7 | 12 | 52 | 4 | |
6 | 0.7 ~ 0.9 | 20 | 66 | 6 | |
8 | 0.8 ~ 1.2 | 25 | 79 | 8 | |
10 | 1.1 ~ 1.5 | 25 | 89 | 10 | |
12 | 1.4 ~ 1.8 | 30 | 102 | 12 |
Diameter D | Double Angle θ | Center Thickness | Groove Length ℓ | Overall Length L | Shank Diameter d |
3 | 90° | 0.2 ~ 0.4 | 10 | 80 | 3 |
4 | 0.5 ~ 0.7 | 12 | 100 | 4 | |
6 | 0.7 ~ 0.9 | 20 | 140 | 6 | |
8 | 0.8 ~ 1.2 | 25 | 140 | 8 | |
10 | 1.1 ~ 1.5 | 25 | 170 | 10 | |
12 | 1.4 ~ 1.8 | 30 | 170 | 12 |
Use | Centering (Positioning) / Hole Chamfer | Double Angle (θ) | 90 | Work Material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Single Blade / Double Blade | Single Blade | Peripheral Blade Availability | None | Tool Material Type | Cobalt High-Speed Steel |
Coating Presence | Included | Coating Type | TiAlN | Diameter Tolerance | h7 |
Tolerance of Shank Diameter | h7 | CAD data availability(2D/3D) | 2D/3D |
How can we improve?
How can we improve?