High-Speed Steel Drill, Straight Shank / Regular

Brand :
MISUMI
Caution
Product Description
[Features]
·Lineup of frequently used sizes in packs
·Straight shank type with general-purpose high-speed steel TiN-coated

Specifications

Model Number
SD (high-speed steel) / SDC (cobalt high-speed steel) / G-SD (TiN coating / high-speed steel)
1 Piece Unit
1 Pack Unit 5 ~ 10 Pieces Included
| Diameter D | Groove Length ℓ | Overall Length L | 1 Pack Qty |
| 0.2 | 3 | 19 | 10 Pieces |
| 0.3 | 3 | 19 | 10 Pieces |
| 0.4 | 5 | 20 | 10 Pieces |
| 0.5 | 6 | 22 | 10 Pieces |
| 0.6 | 7 | 24 | 10 Pieces |
| 0.7 | 9 | 28 | 10 Pieces |
| 0.8 | 10 | 30 | 10 Pieces |
| 0.9 | 11 | 32 | 10 Pieces |
| 1 | 12 | 34 | 10 Pieces |
| 1.1 | 14 | 36 | 10 Pieces |
| 1.2 | 16 | 38 | 10 Pieces |
| 1.3 | 16 | 38 | 10 Pieces |
| 1.4 | 18 | 40 | 10 Pieces |
| 1.5 | 18 | 40 | 10 Pieces |
| 1.6 | 20 | 43 | 10 Pieces |
| 1.7 | 20 | 43 | 10 Pieces |
| 1.8 | 22 | 46 | 10 Pieces |
| 1.9 | 22 | 46 | 10 Pieces |
| 2 | 24 | 49 | 10 Pieces |
| 2.1 | 24 | 49 | 10 Pieces |
| 2.2 | 27 | 53 | 10 Pieces |
| 2.3 | 27 | 53 | 10 Pieces |
| 2.4 | 30 | 57 | 10 Pieces |
| 2.5 | 30 | 57 | 10 Pieces |
| 2.6 | 30 | 57 | 10 Pieces |
| 2.7 | 33 | 61 | 10 Pieces |
| 2.8 | 33 | 61 | 10 Pieces |
| 2.9 | 33 | 61 | 10 Pieces |
| 3 | 33 | 61 | 10 Pieces |
| 3.1 | 36 | 65 | 10 Pieces |
| 3.2 | 36 | 65 | 10 Pieces |
| 3.3 | 36 | 65 | 10 Pieces |
| 3.4 | 39 | 70 | 10 Pieces |
| 3.5 | 39 | 70 | 10 Pieces |
| 3.6 | 39 | 70 | 10 Pieces |
| 3.7 | 39 | 70 | 10 Pieces |
| 3.8 | 43 | 75 | 10 Pieces |
| 3.9 | 43 | 75 | 10 Pieces |
| 4 | 43 | 75 | 10 Pieces |
| 4.1 | 43 | 75 | 10 Pieces |
| 4.2 | 43 | 75 | 10 Pieces |
| 4.3 | 47 | 80 | 10 Pieces |
| 4.4 | 47 | 80 | 10 Pieces |
| 4.5 | 47 | 80 | 10 Pieces |
| 4.6 | 47 | 80 | 10 Pieces |
| 4.7 | 47 | 80 | 10 Pieces |
| 4.8 | 52 | 86 | 10 Pieces |
| 4.9 | 52 | 86 | 10 Pieces |
| 5 | 52 | 86 | 10 Pieces |
| 5.1 | 52 | 86 | 10 Pieces |
| 5.2 | 52 | 86 | 10 Pieces |
| 5.3 | 52 | 86 | 10 Pieces |
| 5.4 | 57 | 93 | 10 Pieces |
| 5.5 | 57 | 93 | 10 Pieces |
| 5.6 | 57 | 93 | 10 Pieces |
| 5.7 | 57 | 93 | 10 Pieces |
| 5.8 | 57 | 93 | 10 Pieces |
| 5.9 | 57 | 93 | 10 Pieces |
| 6 | 57 | 93 | 10 Pieces |
| 6.1 | 63 | 101 | 10 Pieces |
| 6.2 | 63 | 101 | 10 Pieces |
| 6.3 | 63 | 101 | 10 Pieces |
| 6.4 | 63 | 101 | 10 Pieces |
| 6.5 | 63 | 101 | 10 Pieces |
| 6.6 | 63 | 101 | 10 Pieces |
| 6.7 | 63 | 101 | 10 Pieces |
| 6.8 | 69 | 109 | 10 Pieces |
| 6.9 | 69 | 109 | 10 Pieces |
| 7 | 69 | 109 | 10 Pieces |
| 7.1 | 69 | 109 | 10 Pieces |
| 7.2 | 69 | 109 | 10 Pieces |
| 7.3 | 69 | 109 | 10 Pieces |
| 7.4 | 69 | 109 | 10 Pieces |
| 7.5 | 69 | 109 | 10 Pieces |
| 7.6 | 75 | 117 | 10 Pieces |
| 7.7 | 75 | 117 | 5 Pieces |
| 7.8 | 75 | 117 | 5 Pieces |
| 7.9 | 75 | 117 | 5 Pieces |
| 8 | 75 | 117 | 5 Pieces |
| 8.1 | 75 | 117 | 5 Pieces |
| 8.2 | 75 | 117 | 5 Pieces |
| 8.3 | 75 | 117 | 5 Pieces |
| 8.4 | 75 | 117 | 5 Pieces |
| 8.5 | 75 | 117 | 5 Pieces |
| 8.6 | 81 | 125 | 5 Pieces |
| 8.7 | 81 | 125 | 5 Pieces |
| 8.8 | 81 | 125 | 5 Pieces |
| 8.9 | 81 | 125 | 5 Pieces |
| 9 | 81 | 125 | 5 Pieces |
| 9.1 | 81 | 125 | 5 Pieces |
| 9.2 | 81 | 125 | 5 Pieces |
| 9.3 | 81 | 125 | 5 Pieces |
| 9.4 | 81 | 125 | 5 Pieces |
| 9.5 | 81 | 125 | 5 Pieces |
| 9.6 | 87 | 133 | 5 Pieces |
| 9.7 | 87 | 133 | 5 Pieces |
| 9.8 | 87 | 133 | 5 Pieces |
| 9.9 | 87 | 133 | 5 Pieces |
| 10 | 87 | 133 | - |
| 10.1 | 87 | 133 | - |
| 10.2 | 87 | 133 | - |
| 10.3 | 87 | 133 | - |
| 10.4 | 87 | 133 | - |
| 10.5 | 87 | 133 | - |
| 10.6 | 87 | 133 | - |
| 10.7 | 94 | 142 | - |
| 10.8 | 94 | 142 | - |
| 10.9 | 94 | 142 | - |
| 11 | 94 | 142 | - |
| 11.1 | 94 | 142 | - |
| 11.2 | 94 | 142 | - |
| 11.3 | 94 | 142 | - |
| 11.4 | 94 | 142 | - |
| 11.5 | 94 | 142 | - |
| 11.6 | 94 | 142 | - |
| 11.7 | 94 | 142 | - |
| 11.8 | 94 | 142 | - |
| 11.9 | 101 | 151 | - |
| 12 | 101 | 151 | - |
| 12.1 | 101 | 151 | - |
| 12.2 | 101 | 151 | - |
| 12.3 | 101 | 151 | - |
| 12.4 | 101 | 151 | - |
| 12.5 | 101 | 151 | - |
| 12.6 | 101 | 151 | - |
| 12.7 | 101 | 151 | - |
| 12.8 | 101 | 151 | - |
| 12.9 | 101 | 151 | - |
| 13 | 101 | 151 | - |