High-Speed Steel Drill, Straight Shank / Regular

Brand :
MISUMI
Caution
Product Description
[Features]
·Lineup of frequently used sizes
·Straight shank type with general-purpose high-speed steel steam oxide treatment

Specifications

Model Number
YSD
1 Pack Unit 5 ~ 10 Pieces Included
| Diameter D | Groove Length ℓ | Overall Length L | 1 Pack Qty |
| 1 | 12 | 34 | 10 Pieces |
| 1.1 | 14 | 36 | 10 Pieces |
| 1.6 | 20 | 43 | 10 Pieces |
| 2 | 24 | 49 | 10 Pieces |
| 2.1 | 24 | 49 | 10 Pieces |
| 2.2 | 27 | 53 | 10 Pieces |
| 2.5 | 30 | 57 | 10 Pieces |
| 2.6 | 30 | 57 | 10 Pieces |
| 2.7 | 33 | 61 | 10 Pieces |
| 2.8 | 33 | 61 | 10 Pieces |
| 2.9 | 33 | 61 | 10 Pieces |
| 3 | 33 | 61 | 10 Pieces |
| 3.2 | 36 | 65 | 10 Pieces |
| 3.3 | 36 | 65 | 10 Pieces |
| 3.4 | 39 | 70 | 10 Pieces |
| 3.8 | 43 | 75 | 10 Pieces |
| 4 | 43 | 75 | 10 Pieces |
| 4.2 | 43 | 75 | 10 Pieces |
| 4.3 | 47 | 80 | 10 Pieces |
| 4.5 | 47 | 80 | 10 Pieces |
| 4.8 | 52 | 86 | 10 Pieces |
| 5 | 52 | 86 | 10 Pieces |
| 5.1 | 52 | 86 | 10 Pieces |
| 5.3 | 52 | 86 | 10 Pieces |
| 5.8 | 57 | 93 | 10 Pieces |
| 6 | 57 | 93 | 10 Pieces |
| 6.3 | 63 | 101 | 10 Pieces |
| 6.7 | 63 | 101 | 5 Pieces |
| 6.8 | 69 | 109 | 5 Pieces |
| 6.9 | 69 | 109 | 5 Pieces |
| 7 | 69 | 109 | 5 Pieces |
| 7.3 | 69 | 109 | 5 Pieces |
| 7.8 | 75 | 117 | 5 Pieces |
| 8 | 75 | 117 | 5 Pieces |
| 8.3 | 75 | 117 | 5 Pieces |
| 8.4 | 75 | 117 | 5 Pieces |
| 8.5 | 75 | 117 | 5 Pieces |
| 8.6 | 81 | 125 | 5 Pieces |
| 8.8 | 81 | 125 | 5 Pieces |
| 9 | 81 | 125 | 5 Pieces |
| 9.3 | 81 | 125 | 5 Pieces |
| 9.8 | 87 | 133 | 5 Pieces |
| 10 | 87 | 133 | 5 Pieces |
| 10.2 | 87 | 133 | 5 Pieces |
| 10.3 | 87 | 133 | 5 Pieces |
| 10.4 | 87 | 133 | 5 Pieces |
| 10.5 | 87 | 133 | 5 Pieces |
| 10.6 | 87 | 133 | 5 Pieces |
| 10.8 | 94 | 142 | 5 Pieces |
| 11 | 94 | 142 | 5 Pieces |
| 11.8 | 94 | 142 | 5 Pieces |
| 12 | 101 | 151 | 5 Pieces |
| 12.4 | 101 | 151 | 5 Pieces |
| 12.5 | 101 | 151 | 5 Pieces |
| 12.6 | 101 | 151 | 5 Pieces |
| 12.8 | 101 | 151 | 5 Pieces |
| 13 | 101 | 151 | 5 Pieces |
Diameter D ≤ 6.3
1 Pack 10 Pieces Included
Diameter D ≥ 6.7
1 Pack 5 Pieces Included
For Cutting Conditions, Refer to >>Click here.
More Information
