(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Carbide drill suitable for epoxies, phenolic resins, glass fiber and carbon fiber curable plastics, etc.
·By adopting cutting sickle shape, fraying, peeling and fuzzing of the surface layer peculiar to resin are suppressed
Part Number |
---|
SEC-PLSDB2 |
SEC-PLSDB2.5 |
SEC-PLSDB3 |
SEC-PLSDB3.5 |
SEC-PLSDB4 |
SEC-PLSDB4.5 |
SEC-PLSDB5 |
SEC-PLSDB6 |
SEC-PLSDB7 |
SEC-PLSDB8 |
SEC-PLSDB10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Diameter d | Diameter Tolerance | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,553.65 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 2 | 12 | 38 | 2 | 0 ~ -0.014 | 0 ~ -0.014 | |
฿ 951.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 2.5 | 14 | 43 | 2.5 | 0 ~ -0.014 | 0 ~ -0.014 | ||
฿ 1,018.06 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 3 | 16 | 46 | 3 | 0 ~ -0.014 | 0 ~ -0.014 | |
฿ 1,870.15 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 3.5 | 20 | 52 | 3.5 | 0 ~ -0.018 | 0 ~ -0.018 | |
฿ 1,230.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 4 | 22 | 55 | 4 | 0 ~ -0.018 | 0 ~ -0.018 | ||
฿ 2,251.25 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 4.5 | 24 | 58 | 4.5 | 0 ~ -0.018 | 0 ~ -0.018 | |
฿ 1,189.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 5 | 26 | 62 | 5 | 0 ~ -0.018 | 0 ~ -0.018 | ||
฿ 1,467.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 6 | 28 | 66 | 6 | 0 ~ -0.018 | 0 ~ -0.018 | ||
฿ 1,810.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 7 | 34 | 74 | 7 | 0 ~ -0.022 | 0 ~ -0.022 | ||
฿ 4,090.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 8 | 37 | 79 | 8 | 0 ~ -0.022 | 0 ~ -0.022 | ||
฿ 2,616.00 | CARBIDE DRILL | 1 Piece(s) | 3 Day(s) | 10 | 43 | 89 | 10 | 0 ~ -0.022 | 0 ~ -0.022 |
Loading...
Model Number | Groove Length ℓ | Overall Length L | |
Diameter D | |||
SEC-PLSDB | 2 | 12 | 38 |
2.5 | 14 | 43 | |
3 | 16 | 46 | |
3.5 | 20 | 52 | |
4 | 22 | 55 | |
4.5 | 24 | 58 | |
5 | 26 | 62 | |
6 | 28 | 66 | |
7 | 34 | 74 | |
8 | 37 | 79 | |
10 | 43 | 89 |
work material | Resin | Tool Material Type | Carbide | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | None | With/without Oil Hole | None |
How can we improve?
How can we improve?