(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Achieves high-precision drilling of aluminum without a pilot hole
·Tip diameter can be specified in units of 0.01 mm and groove length in units of 0.1 mm
Part Number |
---|
BUNDR3-[1-3/0.01]-[1-15/0.1] |
BUNDR4-[2-4/0.01]-[2-20/0.1] |
BUNDR6-[3-6/0.01]-[3-25/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | No. | Groove Length (ℓ) (mm) | Tip Diameter (D) (mm) | Shank Diameter d | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | 40 | 3 | 1 ~ 15 | 1 ~ 3 | 3 | 0 ~ -0.006 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | 50 | 4 | 2 ~ 20 | 2 ~ 4 | 4 | 0 ~ -0.008 | ||
- | BURNISHING DRILL | 1 Piece(s) | 7 Day(s) | 60 | 6 | 3 ~ 25 | 3 ~ 6 | 6 | 0 ~ -0.008 |
Loading...
Model Number | Tip Diameter D 0.01 mm Increment Designation | Groove Length ℓ 0.1 mm Increment Designation | Overall Length L | Shank Diameter d | |
No. | |||||
BUNDR | 3 | 1.00 ~ 2.00 | 1.0 ~5.0 | 40 | 3 |
3 | 2.01 ~ 3.00 | 2.0 ~ 15.0 | 40 | 3 | |
4 | 2.00 ~ 4.00 | 2.0 ~ 20.0 | 50 | 4 | |
6 | 3.00 ~ 6.00 | 3.0 ~ 25.0 | 60 | 6 |
Hole diameter (drill diameter) D(mm) | 0 | Groove Length L(mm) | 0 | work material | Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Tool Material Type | Carbide | Shank Type | End Mill Shank | Coating Y/N | None |
With/without Oil Hole | None | Point Angle(°) | 120 | Thinning | None |
How can we improve?
How can we improve?