(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Designed with helix angle of 38° near the tip and 20° near the shank
·The 20° section has large core diameter for improved tool durability
·120° tip angle and combined helix angle improve durability in aluminum processing
Part Number |
---|
DLC-DL-ALESDR4.2 |
DLC-DL-ALESDR5 |
DLC-DL-ALESDR6.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Diameter d |
---|---|---|---|---|---|---|---|---|---|
฿ 3,264.47 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 4.2 | 36 | 80 | 6 | |
฿ 3,453.84 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 5 | 44 | 90 | 6 | |
฿ 4,114.45 | CARBIDE DRILL | 1 Piece(s) | Available | 3 Day(s) | 6.5 | 53 | 110 | 8 |
Loading...
Model Number | Groove Length ℓ | Overall Length L | Shank Diameter d | |
Diameter D | ||||
DLC−DL−ALESDR | 3 | 28 | 60 | 4 |
4 | 36 | 80 | 4 | |
4.2 | 36 | 80 | 6 | |
5 | 44 | 90 | 6 | |
5.5 | 44 | 90 | 6 | |
6.5 | 53 | 110 | 8 | |
7 | 53 | 110 | 8 | |
8 | 53 | 110 | 8 |
work material | Aluminum | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | DLC | With/without Oil Hole | None |
How can we improve?
How can we improve?