1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TS Coated Carbide Drill for High-Hardness Steel Machining, Stub Model, Regular

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TS Coated Carbide Drill for High-Hardness Steel Machining, Stub Model, Regular
  • TS Coated Carbide Drill for High-Hardness Steel Machining, Stub Model, Regular
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,230.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Weak helix angle and high core diameter improve tool rigidity
·Achieves outstanding strength by adopting straight cutting edge
·Ideal for machining high hardness steel of HRC40 to 60
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TS Coated Carbide Drill for High-Hardness Steel Machining, Stub Model, Regular:Related Image
Part Number
TSC-XESDM3
TSC-XESDM3.3
TSC-XESDM3.5
TSC-XESDM4
TSC-XESDM4.2
TSC-XESDM4.5
TSC-XESDM5
TSC-XESDM5.5
TSC-XESDM6
TSC-XESDM6.5
TSC-XESDM6.8
TSC-XESDM7
TSC-XESDM8
TSC-XESDM8.5
TSC-XESDM9
TSC-XESDM10
TSC-XESDM10.3
TSC-XESDM11
TSC-XESDM12
TSC-XESDM13
TSC-XESDR3
TSC-XESDR3.2
TSC-XESDR3.3
TSC-XESDR3.5
TSC-XESDR3.8
TSC-XESDR4
TSC-XESDR4.2
TSC-XESDR4.5
TSC-XESDR5
TSC-XESDR5.3
TSC-XESDR5.5
TSC-XESDR6
TSC-XESDR6.3
TSC-XESDR6.5
TSC-XESDR6.8
TSC-XESDR7
TSC-XESDR7.3
TSC-XESDR7.5
TSC-XESDR7.8
TSC-XESDR8
TSC-XESDR8.3
TSC-XESDR8.5
TSC-XESDR8.8
TSC-XESDR9
TSC-XESDR9.3
TSC-XESDR9.5
TSC-XESDR10
TSC-XESDR10.5
TSC-XESDR10.8
TSC-XESDR11
TSC-XESDR11.5
TSC-XESDR12
TSC-XESDR12.5
TSC-XESDR13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter

฿ 1,803.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3286660 ~ -0.0140 ~ -0.008

฿ 2,136.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.3286660 ~ -0.0180 ~ -0.008

฿ 2,021.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.5286660 ~ -0.0180 ~ -0.008

฿ 1,996.40

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 4367460 ~ -0.0180 ~ -0.008

฿ 2,448.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.2367460 ~ -0.0180 ~ -0.008

฿ 3,132.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.5367460 ~ -0.0180 ~ -0.008

฿ 2,314.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5448260 ~ -0.0180 ~ -0.008

฿ 3,983.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.5448260 ~ -0.0180 ~ -0.008

฿ 2,752.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6448260 ~ -0.0180 ~ -0.008

฿ 3,950.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.5539180 ~ -0.0220 ~ -0.009

฿ 4,347.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.8539180 ~ -0.0220 ~ -0.009

฿ 2,830.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7539180 ~ -0.0220 ~ -0.009

฿ 3,129.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8539180 ~ -0.0220 ~ -0.009

฿ 4,561.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.561103100 ~ -0.0220 ~ -0.009

฿ 3,565.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 961103100 ~ -0.0220 ~ -0.009

฿ 3,961.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1061103100 ~ -0.0220 ~ -0.009

฿ 5,414.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.371118120 ~ -0.0270 ~ -0.011

฿ 4,215.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1171118120 ~ -0.0270 ~ -0.011

฿ 4,518.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1271118120 ~ -0.0270 ~ -0.011

฿ 4,747.17

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 1377124140 ~ -0.0270 ~ -0.011

฿ 1,230.97

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 3206260 ~ -0.0140 ~ -0.008

฿ 1,584.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.2206260 ~ -0.0180 ~ -0.008

฿ 1,584.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.3206260 ~ -0.0180 ~ -0.008

฿ 1,486.45

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 3.5206260 ~ -0.0180 ~ -0.008

฿ 1,518.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.8226260 ~ -0.0180 ~ -0.008

฿ 1,393.55

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 4246660 ~ -0.0180 ~ -0.008

฿ 1,719.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.2246660 ~ -0.0180 ~ -0.008

฿ 1,776.77

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 4.5246660 ~ -0.0180 ~ -0.008

฿ 1,699.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5286660 ~ -0.0180 ~ -0.008

฿ 2,140.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.3286660 ~ -0.0180 ~ -0.008

฿ 2,140.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.5286660 ~ -0.0180 ~ -0.008

฿ 2,033.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6286660 ~ -0.0180 ~ -0.008

฿ 2,304.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.3307980 ~ -0.0220 ~ -0.009

฿ 2,415.48

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.5307980 ~ -0.0220 ~ -0.009

฿ 2,417.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.8347980 ~ -0.0220 ~ -0.009

฿ 2,134.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7347980 ~ -0.0220 ~ -0.009

฿ 2,524.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.3347980 ~ -0.0220 ~ -0.009

฿ 2,524.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.5347980 ~ -0.0220 ~ -0.009

฿ 2,669.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.8417980 ~ -0.0220 ~ -0.009

฿ 2,354.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8417980 ~ -0.0220 ~ -0.009

฿ 2,783.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.34789100 ~ -0.0220 ~ -0.009

฿ 2,910.97

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 8.54789100 ~ -0.0220 ~ -0.009

฿ 2,889.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.84789100 ~ -0.0220 ~ -0.009

฿ 2,549.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 94789100 ~ -0.0220 ~ -0.009

฿ 3,128.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 9.34789100 ~ -0.0220 ~ -0.009

฿ 3,128.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 9.54789100 ~ -0.0220 ~ -0.009

฿ 2,996.13

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 104789100 ~ -0.0220 ~ -0.009

฿ 3,526.45

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 10.550102120 ~ -0.0270 ~ -0.011

฿ 3,641.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.850102120 ~ -0.0270 ~ -0.011

฿ 3,540.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1150102120 ~ -0.0270 ~ -0.011

฿ 3,798.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.555102120 ~ -0.0270 ~ -0.011

฿ 3,476.13

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 1255102120 ~ -0.0270 ~ -0.011

฿ 3,912.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 12.555112140 ~ -0.0270 ~ -0.011

฿ 3,912.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1360112140 ~ -0.0270 ~ -0.011

Loading...

  1. 1

Specifications

TS Coated Carbide Drill for High-Hardness Steel Machining, Stub Model, Regular:Related Image

Model Number
TSC-XESDR (Stub)
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
320626
3.220626
3.320626
3.520626
3.822626
424666
4.224666
4.524666
528666
5.328666
5.528666
628666
6.330798
6.530798
6.834798
734798
7.334798
7.534798
7.841798
841798
8.3478910
8.5478910
8.8478910
9478910
9.3478910
9.5478910
10478910
10.35010212
10.55010212
10.85010212
115010212
11.55510212
125510212
12.55511214
136011214

Model Number
TSC-XESDM (Regular)
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
328666
3.328666
3.528666
436746
4.236746
4.536746
544826
5.544826
644826
6.553918
6.853918
753918
853918
8.56110310
96110310
106110310
10.37111812
117111812
127111812
137712414


For Cutting Conditions, Refer to >>Click here.

More Information


Has a TS film coating with much greater oxidation resistance and hardness than conventional films, realizing a longer operational life and ideal for high speed cutting.
Weak torsion and high core thickness enhance the rigidity of the tool.
Adopting a straight cutting edge achieves outstanding strength.
Ideal for machining HRC 40 ~ 60 high-hardness steel.

TS Coated Carbide Drill for High-Hardness Steel Machining, Stub Model, Regular:Related Image

Basic Information

work material Heat-Treated Steel / High-Hardness Steel Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Included With/without Oil Hole None Point Angle(°) 140
Thinning Included