TiAlN Coated Carbide Drill, Regular

Brand :
MISUMI
Caution
Product Description
[Features]
·Designed with small core diameter to improve cutting chip discharge
·The combination of superfine cemented carbide alloy and TiAlN coating provides excellent abrasion resistance and enables high-speed machining
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, delivery times, etc.

Specifications

Model Number
TAC-ESDR
| Diameter D | Groove Length ℓ | Overall Length L | Shank Diameter d |
| 0.3 | 3 | 38 | 3 |
| 0.4 | 4 | 38 | 3 |
| 0.5 | 5 | 38 | 3 |
| 0.6 | 6 | 38 | 3 |
| 0.7 | 7 | 38 | 3 |
| 0.8 | 8 | 42 | 3 |
| 0.9 | 9 | 42 | 3 |
| 1 | 9 | 42 | 3 |
| 1.1 | 11 | 42 | 3 |
| 1.2 | 12 | 48 | 3 |
| 1.3 | 12 | 48 | 3 |
| 1.4 | 14 | 48 | 3 |
| 1.5 | 14 | 48 | 3 |
| 1.6 | 15 | 48 | 3 |
| 1.7 | 15 | 48 | 3 |
| 1.8 | 17 | 48 | 3 |
| 1.9 | 17 | 48 | 3 |
Model Number
TAC-ESDRA
| Diameter D | Groove Length ℓ | Overall Length L | Shank Diameter d |
| 2 | 18 | 52 | 3 |
| 2.1 | 18 | 52 | 3 |
| 2.2 | 20 | 52 | 3 |
| 2.3 | 20 | 52 | 3 |
| 2.4 | 22 | 52 | 3 |
| 2.5 | 22 | 52 | 3 |
| 2.6 | 22 | 52 | 3 |
| 2.7 | 25 | 52 | 3 |
| 2.8 | 25 | 52 | 3 |
| 2.9 | 25 | 52 | 3 |
| 3 | 28 | 66 | 6 |
| 3.3 | 28 | 66 | 6 |
| 3.4 | 28 | 66 | 6 |
| 3.5 | 28 | 66 | 6 |
| 3.8 | 36 | 74 | 6 |
| 4 | 36 | 74 | 6 |
| 4.2 | 36 | 74 | 6 |
| 4.3 | 36 | 74 | 6 |
| 4.5 | 36 | 74 | 6 |
| 4.8 | 44 | 82 | 6 |
| 5 | 44 | 82 | 6 |
| 5.1 | 44 | 82 | 6 |
| 5.2 | 44 | 82 | 6 |
| 5.5 | 44 | 82 | 6 |
| 5.8 | 44 | 82 | 6 |
| 6 | 44 | 82 | 6 |
| 6.1 | 53 | 91 | 8 |
| 6.5 | 53 | 91 | 8 |
| 6.6 | 53 | 91 | 8 |
| 6.7 | 53 | 91 | 8 |
| 6.8 | 53 | 91 | 8 |
| 6.9 | 53 | 91 | 8 |
| 7 | 53 | 91 | 8 |
| 7.8 | 53 | 91 | 8 |
| 8 | 53 | 91 | 8 |
| 8.2 | 61 | 103 | 10 |
| 8.5 | 61 | 103 | 10 |
| 8.6 | 61 | 103 | 10 |
| 9 | 61 | 103 | 10 |
| 9.5 | 61 | 103 | 10 |
| 9.6 | 61 | 103 | 10 |
| 9.7 | 61 | 103 | 10 |
| 9.8 | 61 | 103 | 10 |
| 10 | 61 | 103 | 10 |
| 10.2 | 71 | 118 | 12 |
| 10.3 | 71 | 118 | 12 |
| 10.5 | 71 | 118 | 12 |
| 11 | 71 | 118 | 12 |
| 11.8 | 71 | 118 | 12 |
| 12 | 71 | 118 | 12 |
| 13 | 77 | 124 | 14 |
For Cutting Conditions, Refer to >>Click here.
More Information

● To increase the discharge of cutting chips, the core thickness has been made smaller.
● Using a combination of ultrafine particulate carbide + TiAℓN coating, it has superior wear resistance, which allows high-speed machining.