TiAlN Coated Carbide Small-Diameter Drill, 0.01 mm / 0.05 mm Unit Diameter Designation Model

Brand :
MISUMI
Caution
Product Description
[Features]
·Ideal for high-precision small-diameter hole drilling
·The shank diameter is unified to 3 mm, enabling high-precision chucking
·The combination of superfine cemented carbide alloy and TiAlN coating provides excellent abrasion resistance and enables high-speed machining

Specifications

| Model Number | Groove Length ℓ | Overall Length L | Shank Diameter d | |
| Diameter D 0.01 mm Increment Designation | ||||
| TAC-MS-ESDR | 0.31 ~ 0.34 | 5 | 38 | 3 |
| 0.35 ~ 0.39 | 6 | 38 | 3 | |
| 0.41 ~ 0.49 | 7 | 38 | 3 | |
| 0.51 ~ 0.59 | 7 | 38 | 3 | |
| 0.61 ~ 0.69 | 7 | 38 | 3 | |
| 0.71 ~ 0.79 | 8 | 38 | 3 | |
| 0.81 ~ 0.89 | 10 | 38 | 3 | |
| 0.91 ~ 0.99 | 10 | 38 | 3 | |
| 1.01 ~ 1.09 | 10 | 38 | 3 | |
| 1.11 ~ 1.19 | 10 | 38 | 3 | |
| 1.21 ~ 1.29 | 10 | 38 | 3 | |
| 1.31 ~ 1.39 | 10 | 38 | 3 | |
| 1.41 ~ 1.49 | 10 | 38 | 3 | |
| 1.51 ~ 1.59 | 10 | 38 | 3 | |
| 1.61 ~ 1.69 | 12 | 38 | 3 | |
| 1.71 ~ 1.79 | 12 | 38 | 3 | |
| 1.81 ~ 1.89 | 12 | 38 | 3 | |
| 1.91 ~ 1.99 | 12 | 38 | 3 | |
| 2.05 ~ 2.95 (0.05 mm increment designation) | 12 | 38 | 3 |
[ ! ]A diameter 2.05 - 2.95 mm has a 0.05 mm increment designation.
For Cutting Conditions, Refer to >>Click here.
More Information

●Ideal for high-precision small diameter drilling.
●Shank diameters are unified at 3 mm, making chucking possible at high accuracy.
● Using a combination of ultrafine particulate carbide + TiAℓN coating, it has superior wear resistance that allows for high-speed machining.