TiAlN Coated Carbide High-Speed High-Feed Machining Drill, Straight Shank / Stub, Regular Model

Caution
Product Description
[Features]
·Capable of high feed and high speed cutting from general steel to stainless steel
·By adopting wavy cutting edge, it achieves outstanding sharpness and strength, and promotes cutting chip discharge
·High-speed cutting is achieved by maintaining outstanding strength and stability by applying conical shape + R-type thinning
·Suppresses chipping by applying chamfer edge treatment to the shoulder
·By adopting diameter plus tolerance, it is effective for high-precision hole finishing closer to hole tolerance

Specifications

Model Number
TAC-RSDB (Stub)
| Diameter D | Groove Length ℓ | Overall Length L |
| 3 | 16 | 46 |
| 3.3 | 18 | 49 |
| 3.5 | 20 | 52 |
| 3.8 | 22 | 55 |
| 4 | 22 | 55 |
| 4.2 | 22 | 55 |
| 5 | 26 | 62 |
| 5.5 | 28 | 66 |
| 6 | 28 | 66 |
| 6.5 | 31 | 70 |
| 6.8 | 34 | 74 |
| 7 | 34 | 74 |
| 7.5 | 34 | 74 |
| 7.8 | 37 | 79 |
| 8 | 37 | 79 |
| 8.5 | 37 | 79 |
| 9 | 40 | 84 |
| 9.5 | 40 | 84 |
| 10 | 43 | 89 |
| 10.3 | 43 | 89 |
| 10.5 | 43 | 89 |
| 11 | 47 | 95 |
| 11.5 | 47 | 95 |
| 12 | 51 | 102 |
| 12.5 | 51 | 102 |
| 13 | 51 | 102 |
Model Number
TAC-RSDR (Regular)
| Diameter D | Groove Length ℓ | Overall Length L |
| 3 | 28 | 66 |
| 3.3 | 28 | 66 |
| 3.5 | 28 | 66 |
| 4 | 34 | 73 |
| 4.2 | 34 | 73 |
| 4.5 | 34 | 73 |
| 5 | 34 | 73 |
| 5.5 | 38 | 76 |
| 6 | 41 | 81 |
| 6.5 | 41 | 81 |
| 6.8 | 43 | 83 |
| 7 | 43 | 83 |
| 7.5 | 45 | 87 |
| 8 | 48 | 90 |
| 8.5 | 53 | 96 |
| 9 | 55 | 98 |
| 9.5 | 58 | 102 |
| 10 | 60 | 105 |
| 10.3 | 66 | 112 |
| 10.5 | 66 | 112 |
| 11 | 68 | 114 |
| 12 | 73 | 121 |
| 12.5 | 76 | 135 |
| 13 | 78 | 137 |
For Cutting Conditions, Refer to >>Click here.
More Information

● Capable of high-feed, high-speed cutting on everything from general steel to stainless steel.
● Adopting a corrugated blade provides outstanding sharpness and strength, and also promotes the discharge of cutting chips.
● With three rakes + R-model thinning, high-speed cutting is achieved due to outstanding strength and stability.
● Chipping is prevented with a shoulder C-plane coating.
● Adopting a diameter plus tolerance allows for holes to be finished with a high accuracy closer to the hole tolerance and for fewer hole diameter negative values after regrinding.